FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SM-SCU-SCU-DX-FS-3M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-3M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-3M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-3M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-3M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-3M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-3M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-3M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-3M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-3M-PVC-3.

3m (10ft) SC UPC to SC UPC Duplex 3.0mm Riser(OFNR) 9/125 Single Mode Tight-Buffered Fiber Optic Patch Cable

#68910
#68910

≤0.3dB IL 1/10/40/100/400G Networks

3,81 € (Incl. VAT)
FS P/N: SM-SCU-SCU-DX-FS-3M-PVC-3
229 Sold
0 Review
2 Questions
Length:
297 in Global Warehouse, Get it by 20 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

High Quality and Cost-effective 9/125μm Single Mode Bend Insensitive Fiber Optic Cable

The 9/125μm OS2 single mode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/25G/40G/100G/400G Ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1592nm.

Specifications
Connector
SC to SC
Jacket OD
3.0mm
Fiber Mode
9/125μm
Jacket Color
Yellow
Polish
UPC to UPC
Wavelength
1310/1550nm
Fiber Type
Duplex
Jacket Material
Riser (OFNR)
Insertion Loss
≤0.15dB
Interchangeability
≤0.2dB
Return Loss
≥55.5dB
Vibration
≤0.2dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Polarity
A(Tx) to B(Rx)
Fiber Grade
G.652.D
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed