FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
01:08
This picture is about OM4-LC-SC-DX-FS-20M-PVC-3.
This picture is about OM4-LC-SC-DX-FS-20M-PVC-3.
This picture is about OM4-LC-SC-DX-FS-20M-PVC-3.
This picture is about OM4-LC-SC-DX-FS-20M-PVC-3.
This picture is about OM4-LC-SC-DX-FS-20M-PVC-3.
This picture is about 1.
This picture is about OM4-LC-SC-DX-FS-20M-PVC-3.
This picture is about OM4-LC-SC-DX-FS-20M-PVC-3.
This picture is about OM4-LC-SC-DX-FS-20M-PVC-3.
This picture is about OM4-LC-SC-DX-FS-20M-PVC-3.
This picture is about OM4-LC-SC-DX-FS-20M-PVC-3.

20m (66ft) LC UPC to SC UPC Duplex 3.0mm Riser(OFNR) OM4 Multimode Fiber Optic Patch Cable

#68827
#68827

≤0.3dB IL 40/100G Networks

16,66 € (Incl. VAT)
FS P/N: OM4-LC-SC-DX-FS-20M-PVC-3
33 Sold
93 Reviews
0 Question
Length:
17 in Global Warehouse, Get it by 24 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

High Quality and Cost-effective 50/125μm OM4 Multimode Fiber Patch Cable

The 50/125μm OM4 multimode fiber patch cable meets RoHS compliant, and all cables are 100% optically tested for insertion loss to ensure high quality, it is very cost-effective for network cabling.

Fiberstore also provides a full set of OEM services, such as fiber connector, length, color, fiber grade, specification, material, package, etc.

Specifications
Connector
LC to SC
Jacket OD
3.0mm
Fiber Mode
50/125μm
Jacket Color
Aqua
Polish
UPC to UPC
Wavelength
850/1300nm
Fiber Type
Duplex
Jacket Material
Riser (OFNR)
Insertion loss
≤0.3dB
Interchangeability
≤0.2dB
Return loss
≥30dB
Vibration
≤0.2dB
Operating temperature
-40~75°C
Storage temperature
-45~85°C
Polarity
A(Tx) to B(Rx)
Fiber Grade
G.651

Video

OM3/OM4 Multimode Fiber Cable for 40G/100G Connections

Take a look at our introduction video to better understand OM3 & OM4 cables applied in 40G/100G connections.

00:39

Video

OM3/OM4 Multimode Fiber Cable for 40G/100G Connections 00:39
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Industry Standard Flammability Rating OFNR (Riser) Jacket Fiber Optic Cable

The industry standard duplex fiber connector meets EIA/TIA 604-2 with ceramic ferrule for high speed cabling networks.

Zirconia Ceramic Ferrule Optimum IL and RL

3.0mm Cable Boot, Provides Maximum Protection

Printing helps clarify and recognize different cables

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
4.8
5 stars
4 stars
3 stars
2 stars
1 star
70
23
0
0
0

B***l

Malta

May 25, 2023
5.0
Just to let you know that the cable arrived yesterday. Temporarily hooked it up to test and it works a treat.
Verified Purchase
Helpful 1
Comment 0

E***g

United States

March 11, 2021
5.0
As described
Verified Purchase
Helpful 0
Comment 0

K***r

United States

March 04, 2021
5.0
Cables were perfect as usual, FS fiber is great quality.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed