FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 1.
This picture is about 2.
This picture is about 4.
This picture is about 1.
This picture is about 1.
This picture is about 2.
This picture is about 4.

Customized Uniboot Duplex 0.2dB IL OM4 Multimode LC UPC to LC UPC 2.0mm BIF Fiber Optic Patch Cable

Hot #68573
Hot #68573

Corning BIF 2.0mm High-density

13,47 € (Excl. VAT)
FS P/N: HD-OM4XXULCDX
16,03 € (Incl. VAT)
FS P/N: HD-OM4XXULCDX
35.3K Sold
21 Reviews
14 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
Connector Type:
Flat Clip
Cable Jacket:
PVC
Pre-order, Ship by 31 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

High Quality Uniboot LC to LC, Bend Insensitive Fiber Patch Cable

The LC to LC uniboot connector allows two fibers to be carried through a 2.0mm single jacket. It can be used in high-density cabling areas such as data center which saves space, improves airflow and energy efficiency and reduces cable management troubles. The cable with bend insensitive also can be stapled and bent around corners without sacrificing performance.

Specifications
Connector Type
LC to LC
Polish Type
UPC to UPC
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
Fiber Count
Duplex
Fiber Grade
Bend Insensitive
Insertion Loss
≤0.2dB
Return Loss
≥30dB
Attenuation at 850 nm
2.3 dB/km
Attenuation at 1300 nm
0.6 dB/km
Minimum Bend Radius
7.5mm
Cable Diameter
2.0mm
Cable Jacket
PVC/LSZH/OFNP
Jacket Color
Aqua
Polarity
A(Tx) to B(Rx)
Operating Temperature
-20 to 70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Four Types Uniboot Cables for High-density Applications

["The uniboot design improves the effectiveness and flexibility of cable management while saving a lot of space. It is an ideal solution for high-density wiring center."]

7.5mm Min. Bend Radius

The BIF fiber allows tighter cable bends for slack storage and routing.

Max 100N Tensile Strength

The pull-resistant cable lessens risk of downtime due to pinched.

Ultra-pure Glass Fibers

High fiber purity and no foreign material ensure low attenuation and low signal loss.

Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets because each different type is used in different locations.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

High Quality Uniboot LC to LC, Bend Insensitive Fiber Patch Cable

The LC to LC uniboot connector allows two fibers to be carried through a 2.0mm single jacket. It can be used in high-density cabling areas such as data center which saves space, improves airflow and energy efficiency and reduces cable management troubles. The cable with bend insensitive also can be stapled and bent around corners without sacrificing performance.

Specifications
Connector Type
LC to LC
Polish Type
UPC to UPC
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
Fiber Count
Duplex
Fiber Grade
Bend Insensitive
Insertion Loss
≤0.2dB
Return Loss
≥30dB
Attenuation at 850 nm
2.3 dB/km
Attenuation at 1300 nm
0.6 dB/km
Minimum Bend Radius
7.5mm
Cable Diameter
2.0mm
Cable Jacket
PVC/LSZH/OFNP
Jacket Color
Aqua
Polarity
A(Tx) to B(Rx)
Operating Temperature
-20 to 70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Four Types Uniboot Cables for High-density Applications

["The uniboot design improves the effectiveness and flexibility of cable management while saving a lot of space. It is an ideal solution for high-density wiring center."]

7.5mm Min. Bend Radius

The BIF fiber allows tighter cable bends for slack storage and routing.

Max 100N Tensile Strength

The pull-resistant cable lessens risk of downtime due to pinched.

Ultra-pure Glass Fibers

High fiber purity and no foreign material ensure low attenuation and low signal loss.

Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets because each different type is used in different locations.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

13,47 € (Excl. VAT)

16,03 € (Incl. VAT)

Pre-order