FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CWDM-SFP3GDR-10.
This picture is about CWDM-SFP3GDR-10.
This picture is about CWDM-SFP3GDR-10.
This picture is about CWDM-SFP3GDR-10.
This picture is about CWDM-SFP3GDR-10.
This picture is about CWDM-SFP3GDR-10.
This picture is about CWDM-SFP3GDR-10.
This picture is about CWDM-SFP3GDR-10.
This picture is about CWDM-SFP3GDR-10.
This picture is about CWDM-SFP3GDR-10.

3Gb/s MSA CWDM SFP 10km DOM Duplex LC SMF Dual Receivers Video Pathological Patterns Optical Transceiver Module for SD/HD/3G-SDI

Hot #64600
Hot #64600

≤0.7W 1270nm-1610nm 3G SDI Simplex LC SMF Video

149,00 € (Excl. VAT)
FS P/N: CWDM-SFP3GDR-10
177,31 € (Incl. VAT)
FS P/N: CWDM-SFP3GDR-10
25 Sold
0 Review
2 Questions
Wavelengths:
1270nm
2 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

3Gb/s MSA CWDM Dual Receivers SFP Transceiver Module with Video Pathological Patterns (SMF, 1270nm-1610nm, 10km, LC, DOM)

The 3Gb/s CWDM dual receivers SFP transceiver module is for dual-channel video transmission applications up to 10km over single-mode fiber (SMF). It is compliant with SFP MSA, SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The transceiver is designed to transmit/receive data rates from 270Mbps to 3Gbps and supports SDI pathological patterns for SMPTE 259M, SMPTE 344M, SMPTE 292M and SMPTE 424M serial rates. It helps the system designer and end-user save much more fiber cables. It is suitable for high-definition digital broadcasting applications.

Specifications
Part Number
CWDM-SFP3G-DR10
Form Factor
Dual Receivers
Data Rate
270Mbps to 3Gbps
Wavelength
1270nm-1610nm
Max Cable Distance
10km
Connector
LC
Optical Components
PIN Laser
RX Power
-18~-3dBm
DOM Supported
Yes
Video Pathological Patterns Support
Yes
Receiver Sensitivity
≤-18dBm
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFP MSA
Application
SD/HD/3G SDI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Application of Digital Video Transceivers

3G-SDI/HD-SDI/SD-SDI Electrical-Optical and Optical-Electrical Converter.

HD Camera or Monitor System.

High-density digital video routers & switches.

Specifications

3Gb/s MSA CWDM Dual Receivers SFP Transceiver Module with Video Pathological Patterns (SMF, 1270nm-1610nm, 10km, LC, DOM)

The 3Gb/s CWDM dual receivers SFP transceiver module is for dual-channel video transmission applications up to 10km over single-mode fiber (SMF). It is compliant with SFP MSA, SFF-8472 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters.
The transceiver is designed to transmit/receive data rates from 270Mbps to 3Gbps and supports SDI pathological patterns for SMPTE 259M, SMPTE 344M, SMPTE 292M and SMPTE 424M serial rates. It helps the system designer and end-user save much more fiber cables. It is suitable for high-definition digital broadcasting applications.

Specifications
Part Number
CWDM-SFP3G-DR10
Form Factor
Dual Receivers
Data Rate
270Mbps to 3Gbps
Wavelength
1270nm-1610nm
Max Cable Distance
10km
Connector
LC
Optical Components
PIN Laser
RX Power
-18~-3dBm
DOM Supported
Yes
Video Pathological Patterns Support
Yes
Receiver Sensitivity
≤-18dBm
Temperature
0 to 70°C (32 to 158°F)
Protocols
SFP MSA
Application
SD/HD/3G SDI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Application of Digital Video Transceivers

3G-SDI/HD-SDI/SD-SDI Electrical-Optical and Optical-Electrical Converter.

HD Camera or Monitor System.

High-density digital video routers & switches.

Questions & Answers

Customer Reviews

Resources

149,00 € (Excl. VAT)

177,31 € (Incl. VAT)

2 in Global Warehouse