FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about X2-10GLR-31.
This picture is about X2-10GLR-31.
This picture is about X2-10GLR-31.
This picture is about X2-10GLR-31.
This picture is about X2-10GLR-31.
This picture is about X2-10GLR-31.
This picture is about X2-10GLR-31.
This picture is about X2-10GLR-31.
This picture is about X2-10GLR-31.
This picture is about X2-10GLR-31.
This picture is about X2-10GLR-31.
This picture is about X2-10GLR-31.

Customized X2 10GBASE-LR 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module

#64234
#64234

Duplex LC SMF

188,99 € (Excl. VAT)
FS P/N: X2-10GLR-31
224,90 € (Incl. VAT)
FS P/N: X2-10GLR-31
42 Sold
88 Reviews
0 Question
Compatible Brands:
Aruba
Device Number:
Pre-order, Ship by May 28, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

10GBASE-LR X2 Transceiver Module (SMF, 1310nm, 10Km, SC, DOM)

Specifications
Part Number
X2-10GLR-31
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Commercial Temperature Range
-5 to 70°C (23 to 158°F)
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Typical Power Consumption
<1W
Receiver Overload
0.5dBm
Bit Error Ratio(BER)
1E-12
Extinction Ratio
>3.5dB
EMC (Electro Magnetic Compatibility)
Supported
DDM/DOM
Supported
MTBF
1,000,000 Hours
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications

10GBASE-LR X2 Transceiver Module (SMF, 1310nm, 10Km, SC, DOM)

Specifications
Part Number
X2-10GLR-31
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Commercial Temperature Range
-5 to 70°C (23 to 158°F)
TX Power
-8.2~0.5dBm
Receiver Sensitivity
<-14.4dBm
Typical Power Consumption
<1W
Receiver Overload
0.5dBm
Bit Error Ratio(BER)
1E-12
Extinction Ratio
>3.5dB
EMC (Electro Magnetic Compatibility)
Supported
DDM/DOM
Supported
MTBF
1,000,000 Hours
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432, SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

188,99 € (Excl. VAT)

224,90 € (Incl. VAT)

Pre-order