![Customized SFP 100BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-FB-GE-T.](https://resource.fs.com/mall/mainImg/20220809180629rl552v.jpg)
Click to open expanded view
![Customized SFP 100BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-FB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20220809180629rl552v.jpg)
![Customized SFP 100BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-FB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20220809180634n2d28r.jpg)
![Customized SFP 100BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-FB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20220809180625ij37go.jpg)
![Customized SFP 100BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-FB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/202208111026113jpahn.jpg)
![Customized SFP 100BASE-T Copper 100m RJ-45 Transceiver Module This picture is about SFP-FB-GE-T.](https://resource.fs.com/mall/mainImg/60x60/20220809180641vblarj.jpg)
Customized SFP 100BASE-T Copper 100m RJ-45 Transceiver Module
#64225
#64225
23,80 € (Incl. VAT)
FS P/N: SFP-FB-GE-T
2.5K Sold
4 Reviews
2 Questions
Compatible Brands:
Aruba
Device Number:
133 in DE Warehouse, Get it by 30 Jul, 2024
338 in Global Warehouse, Get it by 12 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
100BASE-T SFP Transceiver Module (Copper, 100m, RJ-45)
Specifications
Part Number
SFP-FB-GE-T
Vendor Name
FS
Form Factor
SFP SGMII
Max Data Rate
100Mbps
Media
Cat 5/Cat 6/Cat 6a
Max Cable Distance
100m
Connector
RJ-45
DOM Support
No
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/2022072718092125yv5f.jpg)
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1490nm-TX/1550nm-RX
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0-70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (2)FS Box (1)Matching Cables (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
J***b
United States
February 07, 2017
This is my go-to site for ordering high quality optics, especially customized ones. They always have the best prices and a great selection.
Verified Purchase
Helpful 0
Comment 0Y***k
United States
February 05, 2017
I have looked at many other companies for the same type of optical transceivers that order from here and the pricing is much cheaper compared to others. It is so easy to set up an account and order. Everything comes timely and in great condition. Thank you.
Verified Purchase
Helpful 0
Comment 1N***l
United States
January 12, 2017
Quick and easy transaction. Thorough descriptions of items.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed