FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about BAP-IP67MPO-IP67MPO-FS.
This picture is about BAP-IP67MPO-IP67MPO-FS.
This picture is about BAP-IP67MPO-IP67MPO-FS.
This picture is about BAP-IP67MPO-IP67MPO-FS.

IP67 MTP®/MPO-8/12/24 OS2/OM1/OM2/OM3/OM4/OM5 Bulkhead Adapter/Coupler with Dust Cap

#63042
#63042

Plastic Zirconia Sleeve ≤0.35dB

36,00 € (Excl. VAT)
FS P/N: BAP-IP67MPO-IP67MPO-FS
42,84 € (Incl. VAT)
FS P/N: BAP-IP67MPO-IP67MPO-FS
1.7K Sold
9 Reviews
11 Questions
13 in DE Warehouse, Get it by May 7, 2024
30 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

IP67 Harsh Environment MTP®/MPO-8/12/24 Bulkhead Adapter

The IP67 MTP®/MPO Bulkhead Adapter is designed to provide a MTP®/MPO cable to equipment fiber optic connection. The adapter meets IP67 environmental sealing ratings and is the ideal choice for a low cost and easy to use solution in Industrial, Fiber to Antenna (FTTA), or any other harsh environmental applications.

The dust cap is the ideal way to protect ruggedized patch cords from exposure to elements or accidental damage when not mated to an outlet in your ruggedized cabling system.

Specifications
Product Type
MTP/MPO
Keyway
Opposed (Up-Down)
IP Rating
IP67
Insertion Loss
≤0.35dB
Flammability Rate
UL94-V2
Temperature
Operating -40°C to 80°C
Storage -40°C to 80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Extending Fiber Connection with Adapters
With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
High-precision Ceramic Sleeve
Ensure the maximum connection between fiber jumpers
Protect Against Harsh Environment

With water and dust proof characteristics, the MTP/MPO bulkhead adapter is suitable for securing cable assemblies to termination boxes for harsh environmental applications, such as outdoor events requiring sound or video and anywhere rugged waterproof connectivity is required.

Specifications

IP67 Harsh Environment MTP®/MPO-8/12/24 Bulkhead Adapter

The IP67 MTP®/MPO Bulkhead Adapter is designed to provide a MTP®/MPO cable to equipment fiber optic connection. The adapter meets IP67 environmental sealing ratings and is the ideal choice for a low cost and easy to use solution in Industrial, Fiber to Antenna (FTTA), or any other harsh environmental applications.

The dust cap is the ideal way to protect ruggedized patch cords from exposure to elements or accidental damage when not mated to an outlet in your ruggedized cabling system.

Specifications
Product Type
MTP/MPO
Keyway
Opposed (Up-Down)
IP Rating
IP67
Insertion Loss
≤0.35dB
Flammability Rate
UL94-V2
Temperature
Operating -40°C to 80°C
Storage -40°C to 80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters
With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
High-precision Ceramic Sleeve
Ensure the maximum connection between fiber jumpers
Protect Against Harsh Environment

With water and dust proof characteristics, the MTP/MPO bulkhead adapter is suitable for securing cable assemblies to termination boxes for harsh environmental applications, such as outdoor events requiring sound or video and anywhere rugged waterproof connectivity is required.

Questions & Answers

Customer Reviews

Resources

36,00 € (Excl. VAT)

42,84 € (Incl. VAT)

13 in DE Warehouse
30 in Global Warehouse