The black colored MTP/MPO adapter has two types as key-up to key-down and key-up to key-up. It provides the connection between cable to cable or cable to equipment in the MTP/MPO style. It works for any MTP Connector from 4 fiber to 72 fiber, widely used in trunk cabling and cassettes. This adapter meets appropriate standards and is perfect for your parallel optics and MTP adapter needs.
Click to open expanded view
US Conec MTP®/MPO-8/12/24 Black Fiber Optic Adapter/Coupler with Flange, Key Up to Down
Hot #48508
Hot #48508
11,00 € (Excl. VAT)
FS P/N: 1221613,09 € (Incl. VAT)
FS P/N: 12216
23.3K Sold
40 Reviews
9 Questions
91 in DE Warehouse, Get it by May 7, 2024
3 in Global Warehouse, Get it by May 17, 2024
320 in Transit, Get it by May 28, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources
MTP/MPO Full Flange Black Fiber Optic Adapter, Opposed Key, Up to Down
Specifications
Connector Type
US Conec MTP/MPO
Keyway
Opposed (Up-Down)
Adapter Port
Single
Footprint
SC
Insertion Loss
≤0.35dB
Durability
1000 times
Flammability Rate
UL 94V-0
Working Temperature
-25~70°C
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters
With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
Stainless Steel Clip
Allow for easy snap-in installation without tools
Specifications
MTP/MPO Full Flange Black Fiber Optic Adapter, Opposed Key, Up to Down
The black colored MTP/MPO adapter has two types as key-up to key-down and key-up to key-up. It provides the connection between cable to cable or cable to equipment in the MTP/MPO style. It works for any MTP Connector from 4 fiber to 72 fiber, widely used in trunk cabling and cassettes. This adapter meets appropriate standards and is perfect for your parallel optics and MTP adapter needs.
Specifications
Connector Type
US Conec MTP/MPO
Keyway
Opposed (Up-Down)
Adapter Port
Single
Footprint
SC
Insertion Loss
≤0.35dB
Durability
1000 times
Flammability Rate
UL 94V-0
Working Temperature
-25~70°C
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters
With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
Stainless Steel Clip
Allow for easy snap-in installation without tools
Questions & Answers
Customer Reviews
Resources
11,00 € (Excl. VAT)
13,09 € (Incl. VAT)
91 in DE Warehouse
3 in Global Warehouse