FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FS12SM-LCA-CP-2M-PVC.
This picture is about FS12SM-LCA-CP-2M-PVC.
This picture is about FS12SM-LCA-CP-2M-PVC.
This picture is about FS12SM-LCA-CP-2M-PVC.
This picture is about FS12SM-LCA-CP-2M-PVC.
This picture is about FS12SM-LCA-CP-2M-PVC.
This picture is about FS12SM-LCA-CP-2M-PVC.
This picture is about FS12SM-LCA-CP-2M-PVC.
This picture is about FS12SM-LCA-CP-2M-PVC.
This picture is about FS12SM-LCA-CP-2M-PVC.

2m (7ft) LC APC 12 Fibers OS2 Single Mode Unjacketed Color-Coded PVC (OFNR) 0.9mm Fiber Optic Pigtail

#42157
#42157

G.657.A1 Fiber Tight Buffer Color-coding Fiber Fusion Splicing

17,00 € (Excl. VAT)
FS P/N: FS12SM-LCA-CP-2M-PVC
20,23 € (Incl. VAT)
FS P/N: FS12SM-LCA-CP-2M-PVC
4K Sold
13 Reviews
9 Questions
Length:
7 In DE Warehouse, Get It By May 3, 2024
9 In Global Warehouse, Get It By May 17, 2024
20 Back in stock, Recently Get It By May 28, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

12 Fibers LC/APC Single-Mode Color-Coded Fiber Optic Pigtail, Unjacketed

Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.

Specifications
Connector A
LC
Connector B
Unterminated
Fiber Mode
9/125 μm
Fiber Count
12
Fiber Grade
G.657.A1
Minimum Bend Radius
10 mm
Polish Type
APC
Cable Diameter
0.9 mm
Wavelength
1310 nm/1550 nm
Pigtail Color
12-Color
Insertion Loss
≤0.3 dB
Interchangeability
≤0.2 dB
Return loss
≥60 dB
Vibration
≤0.2 dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

High-precision Components Guarantee Reliable Transmission

The pigtail combines premium zirconia ferrules and rugged composite hardware to provide the optical performance, durability, and repeatability necessary for today's network applications.

FBT Connector

Tough and corrosion-resistant, not easily deformed

Color-coded Cables

Faster connector identification with color-coded design

Nano-Zirconia Ceramic Ferrules

Guarantees stable and fast network transmission

Perfect for High Density Splicing Applications

G.657.A1 Low Loss Fiber & 10mm Min. Bend Radius, provide improved flexibility for limited space setups.

Specifications

12 Fibers LC/APC Single-Mode Color-Coded Fiber Optic Pigtail, Unjacketed

Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.

Specifications
Connector A
LC
Connector B
Unterminated
Fiber Mode
9/125 μm
Fiber Count
12
Fiber Grade
G.657.A1
Minimum Bend Radius
10 mm
Polish Type
APC
Cable Diameter
0.9 mm
Wavelength
1310 nm/1550 nm
Pigtail Color
12-Color
Insertion Loss
≤0.3 dB
Interchangeability
≤0.2 dB
Return loss
≥60 dB
Vibration
≤0.2 dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
High-precision Components Guarantee Reliable Transmission

The pigtail combines premium zirconia ferrules and rugged composite hardware to provide the optical performance, durability, and repeatability necessary for today's network applications.

FBT Connector

Tough and corrosion-resistant, not easily deformed

Color-coded Cables

Faster connector identification with color-coded design

Nano-Zirconia Ceramic Ferrules

Guarantees stable and fast network transmission

Perfect for High Density Splicing Applications

G.657.A1 Low Loss Fiber & 10mm Min. Bend Radius, provide improved flexibility for limited space setups.

Questions & Answers

Customer Reviews

Resources

17,00 € (Excl. VAT)

20,23 € (Incl. VAT)

7 In DE Warehouse
9 In Global Warehouse