FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-40G-PC07.
This picture is about QSFP-40G-PC07.
This picture is about QSFP-40G-PC07.
This picture is about QSFP-40G-PC07.
This picture is about QSFP-40G-PC07.
This picture is about QSFP-40G-PC07.
This picture is about QSFP-40G-PC07.
This picture is about QSFP-40G-PC07.
This picture is about QSFP-40G-PC07.
This picture is about QSFP-40G-PC07.
This picture is about QSFP-40G-PC07.
This picture is about QSFP-40G-PC07.

7m (23ft) Extreme Networks 40GB-C07-QSFP Compatible 40G QSFP+ Passive Direct Attach Copper Cable

#40574
#40574

≤0.5W 47.5mm 26AWG Twinax

95,00 € (Excl. VAT)
FS P/N: QSFP-40G-PC07
113,05 € (Incl. VAT)
FS P/N: QSFP-40G-PC07
48 Sold
703 Reviews
7 Questions
52 in DE Warehouse, Get it by May 6, 2024
56 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Extreme Networks 40GB-C07-QSFP Compatible 40G QSFP+ DAC Cable (7-meter, Passive, QSFP+ to QSFP+, 26AWG)

The Extreme Networks 40GB-C07-QSFP Compatible 40G QSFP+ Passive Direct Attach Copper Twinax Cable is designed for use in 40GBASE Ethernet. It provides a QSFP+ to QSFP+ copper direct-attach solution. This cable is compliant with IEEE 802.3ba Ethernet standard and QSFP MSA Compliant.
With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.


Note: The FS P/N is changed from QSFP-PC07 to QSFP-40G-PC07, but the product is the same. Only the FS P/N has been changed. FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Extreme Networks Compatible
40GB-C07-QSFP
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
40Gbps
Minimum Bend Radius
47.5mm
Wire AWG
26AWG
Cable Length
7m (22.97ft)
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

40G to 40G Direct Connection Solution
40G to 40G Direct Connection Solution
View products

Features

Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 40-Gigabit link between QSFP+ 40G ports within racks and across adjacent racks.
≤0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
47.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Specifications

Extreme Networks 40GB-C07-QSFP Compatible 40G QSFP+ DAC Cable (7-meter, Passive, QSFP+ to QSFP+, 26AWG)

The Extreme Networks 40GB-C07-QSFP Compatible 40G QSFP+ Passive Direct Attach Copper Twinax Cable is designed for use in 40GBASE Ethernet. It provides a QSFP+ to QSFP+ copper direct-attach solution. This cable is compliant with IEEE 802.3ba Ethernet standard and QSFP MSA Compliant.
With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.


Note: The FS P/N is changed from QSFP-PC07 to QSFP-40G-PC07, but the product is the same. Only the FS P/N has been changed. FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Extreme Networks Compatible
40GB-C07-QSFP
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
40Gbps
Minimum Bend Radius
47.5mm
Wire AWG
26AWG
Cable Length
7m (22.97ft)
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet, Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
40G to 40G Direct Connection Solution
40G to 40G Direct Connection Solution
View products
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 40-Gigabit link between QSFP+ 40G ports within racks and across adjacent racks.
≤0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
47.5mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Questions & Answers

Customer Reviews

Resources

95,00 € (Excl. VAT)

113,05 € (Incl. VAT)

52 in DE Warehouse
56 in Global Warehouse