The 40G QSFP+ to 4 duplex LC Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with SFF-8436, IEEE 802.3ba and QSFP MSA standards.
It provides a connection of a 40G QSFP+ port on one end and to four duplex LC connectors on the other end and is suitable for quick and simple connections within racks and across adjacent racks.
Click to open expanded view
30m (98ft) 40G QSFP+ to 4 Duplex LC Active Optical Breakout Cable for FS Switches
#39692
#39692
132,00 € (Excl. VAT)
FS P/N: Q-8LCAO30157,08 € (Incl. VAT)
FS P/N: Q-8LCAO30
12 Sold
41 Reviews
1 Question
Length:
Pre-order, Ship by 14 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
40G QSFP+ Breakout AOC (30-meter, OM3 MMF, QSFP+ to 4 duplex LC)
Specifications
Part Number
Q-8LCAO30
Vendor Name
FS.COM
Connector Type
QSFP+ to 4 duplex LC
Max Data Rate
40Gbps
Minimum Bend Radius
3mm
Fiber Type
OM3 Multimode Fiber (MMF)
Cable Length
30m (98.43ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet or Fibre Channel
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
40G QSFP+ Breakout AOC (30-meter, OM3 MMF, QSFP+ to 4 duplex LC)
The 40G QSFP+ to 4 duplex LC Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with SFF-8436, IEEE 802.3ba and QSFP MSA standards.
It provides a connection of a 40G QSFP+ port on one end and to four duplex LC connectors on the other end and is suitable for quick and simple connections within racks and across adjacent racks.
Specifications
Part Number
Q-8LCAO30
Vendor Name
FS.COM
Connector Type
QSFP+ to 4 duplex LC
Max Data Rate
40Gbps
Minimum Bend Radius
3mm
Fiber Type
OM3 Multimode Fiber (MMF)
Cable Length
30m (98.43ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet or Fibre Channel
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
132,00 € (Excl. VAT)
157,08 € (Incl. VAT)
Pre-order