Click to open expanded view
Brocade XBR-000217 Compatible SFP+ 10G Fibre Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
#50004
#50004
26,00 € (Excl. VAT)
FS P/N: SFP-10GLR-3130,94 € (Incl. VAT)
FS P/N: SFP-10GLR-31
47 Sold
63 Reviews
2 Questions
Transceiver Models:
11461 in DE Warehouse, Get it by May 3, 2024
187 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
Brocade XBR-000217 Compatible 10G Fibre Channel SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Brocade Compatible
XBR-000217
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
10.51875Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Specifications
Brocade XBR-000217 Compatible 10G Fibre Channel SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Brocade Compatible
XBR-000217
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
10.51875Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8~0dBm
Receiver Sensitivity
<-15dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
Scenario 1
View products Scenario 2
View products Questions & Answers
Customer Reviews
Resources
26,00 € (Excl. VAT)
30,94 € (Incl. VAT)
11461 in DE Warehouse
187 in Global Warehouse