FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SFP12-BX.
00:41
This picture is about SFP12-BX.
This picture is about SFP12-BX.
This picture is about SFP12-BX.
This picture is about SFP12-BX.
This picture is about SFP12-BX.
This picture is about SFP12-BX.
This picture is about SFP12-BX.
This picture is about SFP12-BX.
This picture is about SFP12-BX.
This picture is about SFP12-BX.
This picture is about SFP12-BX.

NETGEAR OC-12/STM-4 Compatible SFP 1000Base-BX-D BiDi 1550nm-TX/1310nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module

#38539
#38539

DFB BOX ≤1W BIDI Simplex LC SMF

23,00 € (Excl. VAT)
FS P/N: SFP12-BX
27,37 € (Incl. VAT)
FS P/N: SFP12-BX
6 Sold
1 Review
2 Questions
Pre-order, Ship by 27 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

NETGEAR Compatible OC-12/STM-4 BiDi SFP Transceiver Module (SMF, 1550nm-TX/1310nm-RX, 20km, LC, DOM)

The NETGEAR-compatible SFP transceiver provides up to 20km of 1000Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1310nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.

Specifications
NETGEAR Compatible
SFP12-BX
Vendor Name
FS
Form Factor
SFP
Max Data Rate
622Mbps
Wavelength
1550nm-TX/1310nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Specifications

NETGEAR Compatible OC-12/STM-4 BiDi SFP Transceiver Module (SMF, 1550nm-TX/1310nm-RX, 20km, LC, DOM)

The NETGEAR-compatible SFP transceiver provides up to 20km of 1000Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1310nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. It provides 1000BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers.

Specifications
NETGEAR Compatible
SFP12-BX
Vendor Name
FS
Form Factor
SFP
Max Data Rate
622Mbps
Wavelength
1550nm-TX/1310nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Optical Components
DFB BiDi
Media
SMF
DOM Support
Yes
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
Fast Ethernet, Gigabit Fibre Channel, MSA Compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C

Questions & Answers

Customer Reviews

Resources

23,00 € (Excl. VAT)

27,37 € (Incl. VAT)

Pre-order