FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about QSFP-40G-AO10.
This picture is about QSFP-40G-AO10.
This picture is about QSFP-40G-AO10.
This picture is about QSFP-40G-AO10.
This picture is about QSFP-40G-AO10.
This picture is about QSFP-40G-AO10.
This picture is about QSFP-40G-AO10.
This picture is about QSFP-40G-AO10.
This picture is about QSFP-40G-AO10.
This picture is about QSFP-40G-AO10.
This picture is about QSFP-40G-AO10.
This picture is about QSFP-40G-AO10.

10m (33ft) Extreme Networks 10315 Compatible 40G QSFP+ Active Optical Cable

#36231
#36231

≤1W 7.5mm Fiber

97,00 € (Excl. VAT)
FS P/N: QSFP-40G-AO10
115,43 € (Incl. VAT)
FS P/N: QSFP-40G-AO10
106 Sold
859 Reviews
6 Questions
1 in DE Warehouse, Get it by 14 May, 2024
71 in Global Warehouse, Get it by 24 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources

Extreme Networks 10315 Compatible 40G QSFP+ AOC (10-meter, QSFP+ to QSFP+)

The Extreme Networks 10315 Compatible QSFP+ Active Optical Cables is a direct-attach fiber with QSFP+ connectors and operates over Multi-Mode Fiber (MMF). This AOC is compliant with the SFF-8436 QSFP+ MSA standards.
It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 40Gbps connections within racks and across adjacent racks.


Note: The FS P/N is changed from QSFP-AO10 to QSFP-40G-AO10, but the product is the same. Only the FS P/N has been changed.

Specifications
Extreme Networks Compatible
10315
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
40Gbps
Minimum Bend Radius
7.5mm
Cable Length
10m (32.81ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet or Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

40G AOC Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Support Real-time Configuration with FS Box

This active optical cable can realize real-time compatibility requirements, upgrade firmware (including part number, serial number, etc.) with FS Box.

Specifications

Extreme Networks 10315 Compatible 40G QSFP+ AOC (10-meter, QSFP+ to QSFP+)

The Extreme Networks 10315 Compatible QSFP+ Active Optical Cables is a direct-attach fiber with QSFP+ connectors and operates over Multi-Mode Fiber (MMF). This AOC is compliant with the SFF-8436 QSFP+ MSA standards.
It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 40Gbps connections within racks and across adjacent racks.


Note: The FS P/N is changed from QSFP-AO10 to QSFP-40G-AO10, but the product is the same. Only the FS P/N has been changed.

Specifications
Extreme Networks Compatible
10315
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
40Gbps
Minimum Bend Radius
7.5mm
Cable Length
10m (32.81ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Protocols
10G/40Gigabit Ethernet or Fibre Channel

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
40G AOC Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Support Real-time Configuration with FS Box

This active optical cable can realize real-time compatibility requirements, upgrade firmware (including part number, serial number, etc.) with FS Box.

Questions & Answers

Customer Reviews

Resources

97,00 € (Excl. VAT)

115,43 € (Incl. VAT)

1 in DE Warehouse
71 in Global Warehouse