FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about PC14C19-15A.
This picture is about PC14C19-15A.
This picture is about PC14C19-15A.
This picture is about PC14C19-15A.
This picture is about PC14C19-15A.
This picture is about PC14C19-15A.
This picture is about PC14C19-15A.
This picture is about PC14C19-15A.

10ft (3m) IEC60320 C14 to IEC60320 C19 14AWG 250V/15A Power Cord, Blue

#35968
#35968

PSE / 100% Electrical Test / SJT (PVC)

24,99 € (Incl. VAT)
FS P/N: PC14C19-15A
6 Sold
0 Review
0 Question
Length:
Color:
Pre-order, Ship by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

10ft (3m) 14AWG 250V/15A Power Cord (IEC60320 C14 to IEC60320 C19), Blue

Fiberstore's line of AC power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.

Specifications
Color
Blue
Length
3m(10ft)
Voltage
250 Volts
Amperage
15 Amps
Gauge
14 AWG
Conductors
3 Wire, Black, White and Green(NACC)
Jacket
SJT(PVC material)
Jacket Temp.Rating
105 °C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Excellent Conductive Performance

Apply oxygen-free copper conductor with low resistance, which pledges fast conductivity and stable transmission. Environmental PVC insulation and jacket protect the inner conductor from external conditions.

Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed