FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.
This picture is about LPM-MTP/MPO.

Customized 8/12/24 Fibers MTP®/MPO Female Loopback Module

#35797
#35797
69,00 € (Excl. VAT)
FS P/N: LPM-MTP/MPO
82,11 € (Incl. VAT)
FS P/N: LPM-MTP/MPO
408 Sold
2 Reviews
12 Questions
Connector:
MTP Female
Fiber Count:
8 Fibers
Fiber Mode:
Singlemode 9/125 OS2
Polarity:
Type 1(Default)
46 in Global Warehouse, Get it by 24 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews

Customized 8/12/24 Fibers Loopback Module

MTP®/MPO loopback modules are used widely within testing environment especially within parallel optics 40 and 100G networks. Devices allow verification and testing of transceivers featuring MTP® interface – 40G-SR4 QSFP+, 100G QSFP28-SR4 or 100G CXP/CFP-SR10 devices. Loopbacks are built to link Transmitter (TX) and Receivers (RX) positions of MTP® transceivers interfaces. MTP®/MPO loopbacks can facilitate and speed up IL testing of optical networks segments by connecting them to MTP® trunks/patch leads.

Specifications
Fiber type
SMF/MMF
Fiber connector
MPO/MTP® Female, APC/UPC
Return loss
SM≥50dB, MM≥25dB
Insertion loss
MTP MM≤1.2dB, SM≤1.5dB
MPO MM≤1.0dB, SM≤1.0dB
Insert-pull test
50times, IL<0.5dB
Size
80mm*10mm
Operation temperature
-40 to 75°C (-40 to 167°F)
Jacket material
PEI
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Customized 8/12/24 Fibers Loopback Module
Application in Data Center

Collocated with 40G or 100G MPO/MTP® interface transceivers

Loopback module can be used for testing the transmission capability and receiver sensitivity of fiber optic network equipment.

Polarity Channel Alignment

FS provides type 1 polarity loopback modules as default for your networks.

And please note that 8/12 fibers MTP® is for 40G QSFP+/100G QSFP28, 24 fibers is for 100G CFP/CXP.

Specifications

Customized 8/12/24 Fibers Loopback Module

MTP®/MPO loopback modules are used widely within testing environment especially within parallel optics 40 and 100G networks. Devices allow verification and testing of transceivers featuring MTP® interface – 40G-SR4 QSFP+, 100G QSFP28-SR4 or 100G CXP/CFP-SR10 devices. Loopbacks are built to link Transmitter (TX) and Receivers (RX) positions of MTP® transceivers interfaces. MTP®/MPO loopbacks can facilitate and speed up IL testing of optical networks segments by connecting them to MTP® trunks/patch leads.

Specifications
Fiber type
SMF/MMF
Fiber connector
MPO/MTP® Female, APC/UPC
Return loss
SM≥50dB, MM≥25dB
Insertion loss
MTP MM≤1.2dB, SM≤1.5dB
MPO MM≤1.0dB, SM≤1.0dB
Insert-pull test
50times, IL<0.5dB
Size
80mm*10mm
Operation temperature
-40 to 75°C (-40 to 167°F)
Jacket material
PEI
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Customized 8/12/24 Fibers Loopback Module
Application in Data Center

Collocated with 40G or 100G MPO/MTP® interface transceivers

Loopback module can be used for testing the transmission capability and receiver sensitivity of fiber optic network equipment.

Polarity Channel Alignment

FS provides type 1 polarity loopback modules as default for your networks.

And please note that 8/12 fibers MTP® is for 40G QSFP+/100G QSFP28, 24 fibers is for 100G CFP/CXP.

Questions & Answers

Customer Reviews

69,00 € (Excl. VAT)

82,11 € (Incl. VAT)

46 in Global Warehouse