FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about LPM-OM4-24MTP.
This picture is about LPM-OM4-24MTP.
This picture is about LPM-OM4-24MTP.
This picture is about LPM-OM4-24MTP.
This picture is about LPM-OM4-24MTP.
This picture is about LPM-OM4-24MTP.
This picture is about LPM-OM4-24MTP.
This picture is about LPM-OM4-24MTP.
This picture is about LPM-OM4-24MTP.
This picture is about LPM-OM4-24MTP.
This picture is about LPM-OM4-24MTP.
This picture is about LPM-OM4-24MTP.

24 Fibers MTP® Female Type 1 OM4 50/125 Multimode Fiber Loopback Module

#35793
#35793
81,00 € (Excl. VAT)
FS P/N: LPM-OM4-24MTP
96,39 € (Incl. VAT)
FS P/N: LPM-OM4-24MTP
1.6K Sold
2 Reviews
12 Questions
48 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

24 Fibers MTP® Female Type 1 OM4 Multimode Fiber Loopback Module

MTP® Loopback modules are used widely within testing environment especially within parallel optics 100G networks. Devices allow verification and testing of transceivers featuring MTP® interface – 100GBASE-SR10 CXP/CFP devices. Loopbacks are built to link Transmitter (TX) and Receivers (RX) positions of MTP® transceivers interfaces. MTP® loopbacks can facilitate and speed up IL testing of optical networks segments by connecting them to MTP® trunks/patch leads.

Specifications
Fiber type
OM4 50/125 Multimode
Fiber connector
MTP® Female, UPC
Return loss
MM≥25dB
Insertion loss
MM(BIF)≤1.2dB
Insert-pull test
50times, IL<0.5dB
Size
80mm*10mm
Operation temperature
-40 to 75°C (-40 to 167°F)
Jacket material
PC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

MTP Fiber Loopback Module for Troubleshooting Fiber Networks
Fiber Loopback Module is designed to provide a media of return patch for a fiber optic signal. Typically it is used for fiber optic testing applications or network restorations.
lnsertion and Return Loss
lnsertion Loss: MM≤1.2dB and return loss: MM≥25dB
Protective Dust Cap
Prevent the Loopback Module from dust and keep it clean
Standard Connector
Adopts 8/12/24 fibers with different types of polarity
Application in Data Center

Collocated with 40G or 100G MPO/MTP® interface transceiversLoopback module can be used for testing the transmission capability and receiver sensitivity of fiber optic network equipment.

Specifications

24 Fibers MTP® Female Type 1 OM4 Multimode Fiber Loopback Module

MTP® Loopback modules are used widely within testing environment especially within parallel optics 100G networks. Devices allow verification and testing of transceivers featuring MTP® interface – 100GBASE-SR10 CXP/CFP devices. Loopbacks are built to link Transmitter (TX) and Receivers (RX) positions of MTP® transceivers interfaces. MTP® loopbacks can facilitate and speed up IL testing of optical networks segments by connecting them to MTP® trunks/patch leads.

Specifications
Fiber type
OM4 50/125 Multimode
Fiber connector
MTP® Female, UPC
Return loss
MM≥25dB
Insertion loss
MM(BIF)≤1.2dB
Insert-pull test
50times, IL<0.5dB
Size
80mm*10mm
Operation temperature
-40 to 75°C (-40 to 167°F)
Jacket material
PC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
MTP Fiber Loopback Module for Troubleshooting Fiber Networks
Fiber Loopback Module is designed to provide a media of return patch for a fiber optic signal. Typically it is used for fiber optic testing applications or network restorations.
lnsertion and Return Loss
lnsertion Loss: MM≤1.2dB and return loss: MM≥25dB
Protective Dust Cap
Prevent the Loopback Module from dust and keep it clean
Standard Connector
Adopts 8/12/24 fibers with different types of polarity
Application in Data Center

Collocated with 40G or 100G MPO/MTP® interface transceiversLoopback module can be used for testing the transmission capability and receiver sensitivity of fiber optic network equipment.

Questions & Answers

Customer Reviews

81,00 € (Excl. VAT)

96,39 € (Incl. VAT)

48 in Global Warehouse