FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about LPM-SM-12MTP.
This picture is about LPM-SM-12MTP.
This picture is about LPM-SM-12MTP.
This picture is about LPM-SM-12MTP.
This picture is about LPM-SM-12MTP.
This picture is about LPM-SM-12MTP.
This picture is about LPM-SM-12MTP.
This picture is about LPM-SM-12MTP.
This picture is about LPM-SM-12MTP.
This picture is about LPM-SM-12MTP.
This picture is about LPM-SM-12MTP.
This picture is about LPM-SM-12MTP.

12 Fibers MTP® Female Type 1 9/125 Single-Mode Fiber Loopback Module

#35790
#35790
69,00 € (Excl. VAT)
FS P/N: LPM-SM-12MTP
82,11 € (Incl. VAT)
FS P/N: LPM-SM-12MTP
5.8K Sold
11 Reviews
11 Questions
167 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

12 Fibers MTP® Female Type 1 Single-Mode Fiber Loopback Module

MTP® loopback modules are used widely within testing environment especially within parallel optics 40/100G networks. Devices allow verification and testing of transceivers featuring MTP® interface – 40G PLR4 or 100G PSM4 devices. Loopbacks are built to link Transmitter (TX) and Receivers (RX) positions of MTP® transceivers interfaces. MTP® loopbacks can facilitate and speed up IL testing of optical networks segments by connecting them to MTP® trunks/patch leads.

Specifications
Fiber type
9/125 OS2 Single-Mode
Fiber connector
MTP® Female, APC
Return loss
SM>50dB
Insertion loss
SM(G657.A2)≤1.5dB
Insert-pull test
50times, IL<0.5dB
Size
80mm*10mm
Operation temperature
-40 to 75°C (-40 to 167°F)
Jacket material
PC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

MTP Fiber Loopback Module for Troubleshooting Fiber Networks
Fiber Loopback Module is designed to provide a media of return patch for a fiber optic signal. Typically it is used for fiber optic testing applications or network restorations.
lnsertion and Return Loss
lnsertion Loss: SM < 1.0dB and return loss: SM ≥ 50dB
Protective Dust Cap
Prevent the Loopback Module from dust and keep it clean
Standard Connector
Adopts 8/12/24 fibers with different types of polarity
Application in Data Center

Collocated with 40G or 100G MPO/MTP® interface transceiversLoopback module can be used for testing the transmission capability and receiver sensitivity of fiber optic network equipment.

Specifications

12 Fibers MTP® Female Type 1 Single-Mode Fiber Loopback Module

MTP® loopback modules are used widely within testing environment especially within parallel optics 40/100G networks. Devices allow verification and testing of transceivers featuring MTP® interface – 40G PLR4 or 100G PSM4 devices. Loopbacks are built to link Transmitter (TX) and Receivers (RX) positions of MTP® transceivers interfaces. MTP® loopbacks can facilitate and speed up IL testing of optical networks segments by connecting them to MTP® trunks/patch leads.

Specifications
Fiber type
9/125 OS2 Single-Mode
Fiber connector
MTP® Female, APC
Return loss
SM>50dB
Insertion loss
SM(G657.A2)≤1.5dB
Insert-pull test
50times, IL<0.5dB
Size
80mm*10mm
Operation temperature
-40 to 75°C (-40 to 167°F)
Jacket material
PC
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
MTP Fiber Loopback Module for Troubleshooting Fiber Networks
Fiber Loopback Module is designed to provide a media of return patch for a fiber optic signal. Typically it is used for fiber optic testing applications or network restorations.
lnsertion and Return Loss
lnsertion Loss: SM < 1.0dB and return loss: SM ≥ 50dB
Protective Dust Cap
Prevent the Loopback Module from dust and keep it clean
Standard Connector
Adopts 8/12/24 fibers with different types of polarity
Application in Data Center

Collocated with 40G or 100G MPO/MTP® interface transceiversLoopback module can be used for testing the transmission capability and receiver sensitivity of fiber optic network equipment.

Questions & Answers

Customer Reviews

Resources

69,00 € (Excl. VAT)

82,11 € (Incl. VAT)

167 in Global Warehouse