Click to open expanded view
Generic Compatible CFP2 100GBASE-LR4 and OTN 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module
Hot #35176
Hot #35176
2.797,00 € (Excl. VAT)
FS P/N: CFP2-LR4-100G3.328,43 € (Incl. VAT)
FS P/N: CFP2-LR4-100G
209 Sold
58 Reviews
6 Questions
Transceiver Models:
6 in DE Warehouse, Get it by May 3, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
100GBASE-LR4 and OTN CFP2 Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
FS Genuine
CFP2-LR4-100G
Vendor Name
FS.COM
Form Factor
CFP2
Max Data Rate
112Gbps
Wavelength
1295.56nm, 1300.05nm, 1304.58nm, 1309.14nm
Max Cable Distance
10km
Interface
LC duplex
Optical Components
4x DFB
Media
SMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
100GBASE-LR4 and OTN CFP2 Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
FS Genuine
CFP2-LR4-100G
Vendor Name
FS.COM
Form Factor
CFP2
Max Data Rate
112Gbps
Wavelength
1295.56nm, 1300.05nm, 1304.58nm, 1309.14nm
Max Cable Distance
10km
Interface
LC duplex
Optical Components
4x DFB
Media
SMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
2.797,00 € (Excl. VAT)
3.328,43 € (Incl. VAT)
6 in DE Warehouse