FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-FAOC-LC-MM-P.
This picture is about FS-FAOC-LC-MM-P.
This picture is about FS-FAOC-LC-MM-P.
This picture is about FS-FAOC-LC-MM-P.
This picture is about FS-FAOC-LC-MM-P.
This picture is about FS-FAOC-LC-MM-P.
This picture is about FS-FAOC-LC-MM-P.
This picture is about FS-FAOC-LC-MM-P.
This picture is about FS-FAOC-LC-MM-P.
This picture is about FS-FAOC-LC-MM-P.

Customized LC/UPC Multimode 0.9mm Pre-polished Ferrule Field Assembly Connector Fast/Quick Connector

#35166
#35166

LC UPC 0.9mm OM1/OM2

6,78 € (Incl. VAT)
FS P/N: FS-FAOC-LC-MM-P
5.8K Sold
16 Reviews
15 Questions
Pre-order, Ship by 17 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Pre-polished Ferrule Fast Connector

The LC/UPC fast connector are factory pre-polished, field-installable connectors that completely eliminate the need for hand polishing in the field. Proven mechanical splice technology ensuring precision fiber alignment, a factory pre-cleaved fiber stub and a proprietary index-matching gel combine to offer an immediate low loss termination to either single-mode or multimode optical fibers.

The Field Assembly Connector series are already a popular solution for optical wiring inside buildings and floors for LAN & CCTV applications and with the expansion of FTTH, is already proving itself to be the connector of choice by incumbents, municipalities, utilities & alternative carriers. Our Field Assembly Optical Connector series are now available in SC, LC, or FC variants, catering for 250um to 900um, and 2.0mm, 3.0mm diameter single mode and multimode fiber types, including Multi-mode 62.5/125um and Multi-mode 50/125um. The single-mode versions are available with SPC or APC ferrules.

Specifications
Connector Type
LC
Polishing
UPC
Ferrule
Ceramic
Fiber Mode
62.5/125µm OM1,
50/125µm OM2/OM3/OM4/OM5
Cable Diameters
0.9mm
Dimension
50mm
Insertion Loss
≤0.35dB
Return Loss
≥20dB
Tension Test
10N
Temperature
Storage -40 to 85°C
Operating -20 to 75°C
Note:1.Assembly connector fast/quick connector requires only normal fiber preparation tools: a fiber stripping tool, wipes and a fiber cleaver.2.Since FC type is special, please contact
for more details.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Pre-polished Connectors Support Installating in the Field
Fast connectors are designed for premise environments, patch panels, and rapid repair/replacement requirements, as well as applications requiring fast network deployment.
Reinserted up to Two Times
For OM2/OM3/OM4/OM5 Optic Cables
Insertion Loss ≤0.35dB
Operating Instructions

Insert the fiber into the boot

Strip off the 900μm tight buffer and clean it with alcohol-wet tissue

Cut off the bare fiber to 8mm using optical fiber cleaver

Insert the fiber into connector body through fiber guide and stop when it bends

Push the fixed ring forward to lock the fiber, and then install the tail sleeve

The installation is completed

Specifications

Pre-polished Ferrule Fast Connector

The LC/UPC fast connector are factory pre-polished, field-installable connectors that completely eliminate the need for hand polishing in the field. Proven mechanical splice technology ensuring precision fiber alignment, a factory pre-cleaved fiber stub and a proprietary index-matching gel combine to offer an immediate low loss termination to either single-mode or multimode optical fibers.

The Field Assembly Connector series are already a popular solution for optical wiring inside buildings and floors for LAN & CCTV applications and with the expansion of FTTH, is already proving itself to be the connector of choice by incumbents, municipalities, utilities & alternative carriers. Our Field Assembly Optical Connector series are now available in SC, LC, or FC variants, catering for 250um to 900um, and 2.0mm, 3.0mm diameter single mode and multimode fiber types, including Multi-mode 62.5/125um and Multi-mode 50/125um. The single-mode versions are available with SPC or APC ferrules.

Specifications
Connector Type
LC
Polishing
UPC
Ferrule
Ceramic
Fiber Mode
62.5/125µm OM1,
50/125µm OM2/OM3/OM4/OM5
Cable Diameters
0.9mm
Dimension
50mm
Insertion Loss
≤0.35dB
Return Loss
≥20dB
Tension Test
10N
Temperature
Storage -40 to 85°C
Operating -20 to 75°C
Note:1.Assembly connector fast/quick connector requires only normal fiber preparation tools: a fiber stripping tool, wipes and a fiber cleaver.2.Since FC type is special, please contact
for more details.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Pre-polished Connectors Support Installating in the Field
Fast connectors are designed for premise environments, patch panels, and rapid repair/replacement requirements, as well as applications requiring fast network deployment.
Reinserted up to Two Times
For OM2/OM3/OM4/OM5 Optic Cables
Insertion Loss ≤0.35dB
Operating Instructions

Insert the fiber into the boot

Strip off the 900μm tight buffer and clean it with alcohol-wet tissue

Cut off the bare fiber to 8mm using optical fiber cleaver

Insert the fiber into connector body through fiber guide and stop when it bends

Push the fixed ring forward to lock the fiber, and then install the tail sleeve

The installation is completed

Questions & Answers

Customer Reviews

Resources

6,78 € (Incl. VAT)

Pre-order