FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about DWDM-XFP10G-C.
This picture is about DWDM-XFP10G-C.
This picture is about DWDM-XFP10G-C.
This picture is about DWDM-XFP10G-C.
This picture is about DWDM-XFP10G-C.
This picture is about DWDM-XFP10G-C.
This picture is about DWDM-XFP10G-C.
This picture is about DWDM-XFP10G-C.
This picture is about DWDM-XFP10G-C.
This picture is about DWDM-XFP10G-C.

Juniper Networks XFP-10G-CBAND-T50-ZR Compatible 10G DWDM C-band Tunable XFP 50GHz 80km DOM Duplex LC SMF Optical Transceiver Module for Transmission

#31608
#31608

Semtech JDSU <3.5W Duplex LC SMF 50GHz

1.198,00 € (Excl. VAT)
FS P/N: DWDM-XFP10G-C
1.425,62 € (Incl. VAT)
FS P/N: DWDM-XFP10G-C
231 Sold
19 Reviews
2 Questions
9 in DE Warehouse, Get it by May 8, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources

Juniper Networks Compatible 10G DWDM C-band Tunable XFP 50GHz Transceiver Module (SMF, 1563.86nm-1528.77nm, 80km, LC, DOM)

The Juniper Networks XFP-10G-CBAND-T50-ZR compatible XFP transceiver supports up to 80km over a standard pair of single mode fiber (SMF). This transceiver is compliant with IEEE 802.3ae 10GBASE-C, XFP MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for SONET/SDH and Ethernet applications. The 10G transceiver is ideal for 10G Ethernet, Telecom, and Data Center.

Specifications
Juniper Networks Compatible
XFP-10G-CBAND-T50-ZR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Channels
C17-C61, total 89
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~2dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications

Juniper Networks Compatible 10G DWDM C-band Tunable XFP 50GHz Transceiver Module (SMF, 1563.86nm-1528.77nm, 80km, LC, DOM)

The Juniper Networks XFP-10G-CBAND-T50-ZR compatible XFP transceiver supports up to 80km over a standard pair of single mode fiber (SMF). This transceiver is compliant with IEEE 802.3ae 10GBASE-C, XFP MSA standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for SONET/SDH and Ethernet applications. The 10G transceiver is ideal for 10G Ethernet, Telecom, and Data Center.

Specifications
Juniper Networks Compatible
XFP-10G-CBAND-T50-ZR
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Channels
C17-C61, total 89
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~2dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Questions & Answers

Customer Reviews

Resources

1.198,00 € (Excl. VAT)

1.425,62 € (Incl. VAT)

9 in DE Warehouse