FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

Customized 12 Fibers Indoor/Outdoor OS2 Single Mode Assembly LC/SC/FC/ST, 2.0mm Breakout Cable

#29609
#29609

G.652.D Fiber UV Resistance LSZH Jacket Conduits Applications

72,00 € (Excl. VAT)
FS P/N: IO-OS2XX12F
85,68 € (Incl. VAT)
FS P/N: IO-OS2XX12F
1K Sold
54 Reviews
16 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Connector A:
LC UPC Duplex
Connector B:
LC UPC Duplex
Alignment A to B:
Fan-out in line 0.5m to Fan-out in line 0.5m
Pulling Eye:
None
Pre-order, Ship by Jun 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
76,00 € via DHL Express Domestic®
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

12 Fibers Single Mode Pre-Terminated Indoor/Outdoor Fiber Cable Assembly

Pre-terminated indoor/outdoor fiber cable assembly is designed to support today's data needs while meeting tomorrow's ever-advancing network requirements. It's ideal for connecting the networks of two buildings through the use of an underground conduit, also installed in entrance facilities.

Specifications
Connector Type
LC/SC/ST/FC
Polish Type
UPC/APC
Fiber Mode
OS2 9/125μm
Fiber Count
12 Fibers
Jacket Material
LSZH
Minimum Bend Radius
20/10D (Dynamic/Static)
Breakout OD
2.0mm
Trunk OD
6.2mm
Insertion Loss
≤0.3dB
Return Loss
UPC≥50dB, APC≥60dB
Cable Type
Tight Buffered
Maximum Tension of Pulling Eye
245N
Fiber Grade
G.652.D
Operating Temperature
-20~60°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Ideal for Indoor and Outdoor Cabling

Black UV-resistant LSZH outer jacket and tight-buffered construction enable the cable to be used indoors or outdoors in underground dry/damp conduit (if not prone to flooding).

20/10D Min. Bend Radius

The G.652.D fiber allows tighter cable bends for routing.

Breakout Kits

Cable is easy for management and saves cabling space.

245N Tension of Pulling Eye

It can prevent the cable from twisting during the pull.

Two Polish Types for Various Signal Sensitivity Demands
The fiber endfaces of UPC and APC result in different signal losses. With an 8° angled endface, APC
is more suitable for high precision fiber optic signal applications.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Breakout Types for Optimizing Cable Routing

Four different breakout configurations meet your various needs. Please note that the breakout length is 0.3m by default instead of 0.5m when the total cable length is not more than 3m.

Precautions for Use

Be sure to read the instruction manual before using this product.

First

Avoid giving too much force when pulling the breakout leg.

Second

Control the bend radius within 10D when bending the breakout leg.

Third

The breakout kits cannot bear side force and too much pulling force.

Specifications

12 Fibers Single Mode Pre-Terminated Indoor/Outdoor Fiber Cable Assembly

Pre-terminated indoor/outdoor fiber cable assembly is designed to support today's data needs while meeting tomorrow's ever-advancing network requirements. It's ideal for connecting the networks of two buildings through the use of an underground conduit, also installed in entrance facilities.

Specifications
Connector Type
LC/SC/ST/FC
Polish Type
UPC/APC
Fiber Mode
OS2 9/125μm
Fiber Count
12 Fibers
Jacket Material
LSZH
Minimum Bend Radius
20/10D (Dynamic/Static)
Breakout OD
2.0mm
Trunk OD
6.2mm
Insertion Loss
≤0.3dB
Return Loss
UPC≥50dB, APC≥60dB
Cable Type
Tight Buffered
Maximum Tension of Pulling Eye
245N
Fiber Grade
G.652.D
Operating Temperature
-20~60°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Ideal for Indoor and Outdoor Cabling

Black UV-resistant LSZH outer jacket and tight-buffered construction enable the cable to be used indoors or outdoors in underground dry/damp conduit (if not prone to flooding).

20/10D Min. Bend Radius

The G.652.D fiber allows tighter cable bends for routing.

Breakout Kits

Cable is easy for management and saves cabling space.

245N Tension of Pulling Eye

It can prevent the cable from twisting during the pull.

Two Polish Types for Various Signal Sensitivity Demands
The fiber endfaces of UPC and APC result in different signal losses. With an 8° angled endface, APC
is more suitable for high precision fiber optic signal applications.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Breakout Types for Optimizing Cable Routing

Four different breakout configurations meet your various needs. Please note that the breakout length is 0.3m by default instead of 0.5m when the total cable length is not more than 3m.

Precautions for Use

Be sure to read the instruction manual before using this product.

First

Avoid giving too much force when pulling the breakout leg.

Second

Control the bend radius within 10D when bending the breakout leg.

Third

The breakout kits cannot bear side force and too much pulling force.

Questions & Answers

Customer Reviews

Resources

72,00 € (Excl. VAT)

85,68 € (Incl. VAT)

Pre-order