Brocade Compatible 10GBASE-ZR XFP Transceiver Module supports up to 80km link lengths over single-mode fiber (SMF) using a wavelength of 1550nm via an LC connector.
Click to open expanded view
Brocade Compatible XFP 10GBASE-ZR 1550nm 80km DOM Duplex LC SMF Optical Transceiver Module
#24361
#24361
509,00 € (Excl. VAT)
FS P/N: XFP-10GZR-55605,71 € (Incl. VAT)
FS P/N: XFP-10GZR-55
36 Sold
21 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by Jun 5, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources
Brocade Compatible 10GBASE-ZR XFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Specifications
Part Number
XFP-10GZR-55
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Brocade Compatible 10GBASE-ZR XFP Transceiver Module (SMF, 1550nm, 80km, LC, DOM)
Brocade Compatible 10GBASE-ZR XFP Transceiver Module supports up to 80km link lengths over single-mode fiber (SMF) using a wavelength of 1550nm via an LC connector.
Specifications
Part Number
XFP-10GZR-55
Vendor Name
FS.COM
Form Factor
XFP
Max Data Rate
10Gbps
Wavelength
1550nm
Max Cable Distance
80km
Connector
LC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-24dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
Resources
509,00 € (Excl. VAT)
605,71 € (Incl. VAT)
Pre-order