FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 2.
This picture is about 3.
This picture is about 1.
This picture is about 4.
This picture is about 5.
This picture is about 2.
This picture is about 3.
This picture is about 1.
This picture is about 4.
This picture is about 5.

Generic Compatible XGPON ONU SFP+ 1270nm-TX/1577nm-RX 2.488G-TX/9.953G-RX Class N1/N2a/E1/E2a 20km DDM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)

New #227889
New #227889

Semtech DFB <2W 2.5G/10G SC/UPC

70,21 € (Incl. VAT)
FS P/N: XG-SFP-ONU-I
0 Sold
0 Review
0 Question
Pre-order, Ship by 16 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 2.488G-TX/9.953G-RX XG-PON ONU Class N1/N2a/E1/E2a Transceiver Module (SMF, 1270nm-TX/1577nm-RX, 20km, SC/UPC, Industrial, DDM)

The Generic compatible 2.488G-TX/9.953G-RX transceiver module is specifically designed for 10-Gigabit-capable Passive Optical Network (XGPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGPON ONU Small Form-Factor Pluggable Plus (SFP+) transceiver provides an asymmetric 9.953Gbps upstream and 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/APC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-TG.987.2, SFF-8472, SFF-8432 and SFF-8431.

Specifications
Part Number
XG-SFP-ONU-I
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelength
1270nm-TX/1577nm-RX
Data Rate
2.488G-TX/9.953G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
Tx Power
2~7dBm
Rx Power
-28~-8dBm
Class
N1/N2a/E1/E2a
Max Link Budget
31dB
Receiver Overload
≤-8dBm
Receiver Sensitivity
≥-28dBm
Power Consumption
<2.0W
Extinction Ratio
8.2dB
Application
XG-PON Access Network
Protocols
ITU-T G.987.2
SFF-8431
SFF-8432
SFF-8472
Operating Temperature
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
The XGPON ONU module can provide users with an asymmetric 9.953Gbps upstream and 2.488Gbps downstream, the upstream bandwidth has been improved to a certain extent.
Ensuring Outstanding Quality Assurance

Manufactured using advanced craftsmanship, our modules pay attention to every detail, ensuring that each product possesses a high level of reliability and outstanding performance.

Semtech Chip

High-quality semiconductor chips and optical components ensure stable operation and low power consumption

Thick Gold Plating

Facilitating reliable connections with durability and plug-and-play resistance

Zinc Alloy Shell

Efficient heat dissipation and wear resistance for enhanced performance

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Form Factor
SFP+
SFP+
SFP+
SFP+
Data Rate
2.488G-TX/9.953G-RX
2.488G-TX/9.953G-RX
9.953G-TX/2.488G-RX
9.953G-TX/2.488G-RX
Wavelength
1270nm-TX/1577nm-RX
1270nm-TX/1577nm-RX
1577nm-TX/1270nm-RX
1577nm-TX/1270nm-RX
Connector
SC/UPC Simplex
SC/APC Simplex
SC/UPC Simplex
SC/UPC Simplex
TX Power
2~7dBm
2~7dBm
4~8dBm
8~11dBm
RX Power
-28~-8dBm
-28~-8dBm
-29.5~-9dBm
-33.5~-13dBm
Receiver Sensitivity
≤-28dBm
≥-28dBm
≥-29.5dBm
>-33.5dBm
Power Consumption
≤2W
<1.5W
< 2.5W
< 3W
Class
N1/N2a/E1/E2a
N2
N2
E2
Protocols
ITU-T G.987.2, SFF-8472, SFF-8432, SFF-8431
ITU-T G.987.2
ITU-T G.987.2
ITU-T G.987.2
Application
XGPON Access Network
FTTx, XG-PON Access Network, GPON Access Network
FTTx, XG-PON Access Network
XG-PON Access network
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed