Click to open expanded view
Customized SFP+ 8G Fibre Channel 850nm 150m DOM Duplex LC/UPC MMF Optical Transceiver Module
New #225345
New #225345
20,00 € (Excl. VAT)
FS P/N: SFP-10GSR-8523,80 € (Incl. VAT)
FS P/N: SFP-10GSR-85
0 Sold
0 Review
0 Question
Compatible Brands:
Cisco
Device Number:
46862 in DE Warehouse, Get it by May 7, 2024
2569 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
8G Fibre Channel SFP+ Transceiver Module (MMF, 850nm, 150m, LC, DOM)
Specifications
Part Number
SFP-10GSR-85
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
850nm
Max Cable Distance
150m @ 8.5Gbps
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-6~-1dBm
Receiver Sensitivity
<-11.1dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
8G Connectivity with Direct Connect Cabling
8G Structured Cabling Connections
8G Connectivity with Direct Connect Cabling
View products 8G Structured Cabling Connections
View products Specifications
8G Fibre Channel SFP+ Transceiver Module (MMF, 850nm, 150m, LC, DOM)
Specifications
Part Number
SFP-10GSR-85
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
850nm
Max Cable Distance
150m @ 8.5Gbps
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-6~-1dBm
Receiver Sensitivity
<-11.1dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
8G Connectivity with Direct Connect Cabling
8G Structured Cabling Connections
8G Connectivity with Direct Connect Cabling
View products 8G Structured Cabling Connections
View products Questions & Answers
Customer Reviews
Resources
20,00 € (Excl. VAT)
23,80 € (Incl. VAT)
46862 in DE Warehouse
2569 in Global Warehouse