FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AD-LC-SC-SMM-SXP-FS.
This picture is about AD-LC-SC-SMM-SXP-FS.
This picture is about AD-LC-SC-SMM-SXP-FS.
This picture is about AD-LC-SC-SMM-SXP-FS.
This picture is about AD-LC-SC-SMM-SXP-FS.
This picture is about AD-LC-SC-SMM-SXP-FS.
This picture is about AD-LC-SC-SMM-SXP-FS.
This picture is about AD-LC-SC-SMM-SXP-FS.
This picture is about AD-LC-SC-SMM-SXP-FS.
This picture is about AD-LC-SC-SMM-SXP-FS.

LC/UPC Female to SC/UPC Female Hybrid Simplex OS2 Single Mode Plastic Fiber Optic Adapter/Coupler with Flange

#22332
#22332

Plastic Zirconia Sleeve ≤0.5dB

16,66 € (Incl. VAT)
FS P/N: AD-LC-SC-SMM-SXP-FS
12.8K Sold
8 Reviews
2 Questions
42 in DE Warehouse, Get it by 23 May, 2024
160 in Transit, Get it by 11 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

LC-SC Hybrid Simplex Plastic Fiber Optic Adapter, Female to Female

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

The LC-SC Hybrid Fiber Optic Adapter is a special style of fiber optic adapter that supports the precision connection of different types of fiber optic connectors. It is specially designed to incorporate the Small Form Factor LC into SC configured environment. The compact design enables network operators to reduce costs via space savings, and by eliminating hybrid cable assemblies.

Specifications
Connector 1
LC/UPC Female
Connector 2
SC/UPC Female
Body Style
Simplex
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.5dB
Durability
1000 times
Flammability Rate
UL 94V-0
Working Temperature
-25~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Extending Fiber Connection with Adapters
With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
High-precision Ceramic Sleeve
Ensure the maximum connection between fiber jumpers
Specifications

LC-SC Hybrid Simplex Plastic Fiber Optic Adapter, Female to Female

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

The LC-SC Hybrid Fiber Optic Adapter is a special style of fiber optic adapter that supports the precision connection of different types of fiber optic connectors. It is specially designed to incorporate the Small Form Factor LC into SC configured environment. The compact design enables network operators to reduce costs via space savings, and by eliminating hybrid cable assemblies.

Specifications
Connector 1
LC/UPC Female
Connector 2
SC/UPC Female
Body Style
Simplex
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.5dB
Durability
1000 times
Flammability Rate
UL 94V-0
Working Temperature
-25~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters
With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.
Protective Dust Cap
Prevent the adapter from dust and keep it clean
High-precision Ceramic Sleeve
Ensure the maximum connection between fiber jumpers

Questions & Answers

Customer Reviews

Resources

14,00 € (Excl. VAT)

16,66 € (Incl. VAT)

42 in DE Warehouse