FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about AD-FC-SC-SM-SXC-FS.
This picture is about AD-FC-SC-SM-SXC-FS.
This picture is about AD-FC-SC-SM-SXC-FS.
This picture is about AD-FC-SC-SM-SXC-FS.
This picture is about AD-FC-SC-SM-SXC-FS.
This picture is about AD-FC-SC-SM-SXC-FS.
This picture is about AD-FC-SC-SM-SXC-FS.
This picture is about AD-FC-SC-SM-SXC-FS.
This picture is about AD-FC-SC-SM-SXC-FS.
This picture is about AD-FC-SC-SM-SXC-FS.

FC/UPC Female to SC/UPC Female Hybrid Simplex Single Mode/Multimode Copper Fiber Optic Adapter/Coupler with Flange

#22318
#22318

Metal Zirconia Sleeve ≤0.2dB

1,10 € (Excl. VAT)
FS P/N: AD-FC-SC-SM-SXC-FS
1,31 € (Incl. VAT)
FS P/N: AD-FC-SC-SM-SXC-FS
22.3K Sold
12 Reviews
5 Questions
208 in Global Warehouse, Get it by May 16, 2024
80 in Transit, Get it by Jun 10, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Q&A
Reviews
Resources

FC-SC Hybrid Simplex copper Fiber Optic Adapter, Female to Female

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

The FC-SC Hybrid Fiber Optic Adapter is a special style of fiber optic adapter that supports the precision connection of different types of fiber optic connectors. It is specially designed to incorporate the Small Form Factor FC into SC configured environment. The compact design enables network operators to reduce costs via space savings, and by eliminating hybrid cable assemblies.

Specifications
Connector 1
FC/UPC Female
Connector 2
SC/UPC Female
Body Style
Simplex
Fiber Mode
Single Mode/Multimode
Insertion Loss
≤0.2dB
Durability
1000 times
Flammability Rate
UL 94V-0
Working Temperature
-25~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Specifications

FC-SC Hybrid Simplex copper Fiber Optic Adapter, Female to Female

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

The FC-SC Hybrid Fiber Optic Adapter is a special style of fiber optic adapter that supports the precision connection of different types of fiber optic connectors. It is specially designed to incorporate the Small Form Factor FC into SC configured environment. The compact design enables network operators to reduce costs via space savings, and by eliminating hybrid cable assemblies.

Specifications
Connector 1
FC/UPC Female
Connector 2
SC/UPC Female
Body Style
Simplex
Fiber Mode
Single Mode/Multimode
Insertion Loss
≤0.2dB
Durability
1000 times
Flammability Rate
UL 94V-0
Working Temperature
-25~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Questions & Answers

Customer Reviews

Resources

1,10 € (Excl. VAT)

1,31 € (Incl. VAT)

208 in Global Warehouse