Customized OC-48/STM-16 LR-1 SFP Transceiver Module supports up to 40km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via an LC connector.
Click to open expanded view
Customized OC-48/STM-16 LR-1 SFP 1310nm 40km DOM Duplex LC SMF Optical Transceiver Module
New #222333
New #222333
83,00 € (Excl. VAT)
FS P/N: SFP-2GLR-3198,77 € (Incl. VAT)
FS P/N: SFP-2GLR-31
0 Sold
4 Reviews
0 Question
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by May 29, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Specifications
Q&A
Reviews
Customized OC-48/STM-16 LR-1 SFP Transceiver Module (SMF, 1310nm, 40km, LC , DOM)
Specifications
Part Number
SFP-2GLR-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-2~3dBm
Receiver Sensitivity
< -27dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Specifications
Customized OC-48/STM-16 LR-1 SFP Transceiver Module (SMF, 1310nm, 40km, LC , DOM)
Customized OC-48/STM-16 LR-1 SFP Transceiver Module supports up to 40km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via an LC connector.
Specifications
Part Number
SFP-2GLR-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-2~3dBm
Receiver Sensitivity
< -27dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Customer Reviews
83,00 € (Excl. VAT)
98,77 € (Incl. VAT)
Pre-order