The 100G QSFP28 BX10 optical transceiver provides 100GBase-BX throughput up to 10km over single-mode fiber (SMF) using wavelengths of 1311nm-TX/1291nm-RX via an LC connector. This bidirectional unit must be used with another transceiver or network appliance of complementary wavelengths. It optically converts 100Gb/s optical input data to 4x25Gb/s (4x28Gb/s) NRZ electrical output data. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. It is compliant with IEEE 802.3bs and 100G Lambda MSA standards.
It supports dual rate for 112GBASE-OTU4 and provides an excellent solution for 100G optical transmission in single-channel O-band over 10km.
Click to open expanded view
Customized QSFP28 100GBASE-BX-D BiDi 1311nm-TX/1291nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module
New #220481
New #220481
712,81 € (Incl. VAT)
FS P/N: QSFP-BX10-100G-D
0 Sold
0 Review
0 Question
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by 19 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Customized 100GBASE-BX10 QSFP28 Optical Transceiver Module for Ethernet (SMF, 1311nm-TX/1291nm-RX, 10km, Simplex LC/UPC, DOM)
Specifications
Part Number
QSFP-BX10-100G-D
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
106.25Gbps
Wavelength
1311nm-TX/1291nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-1.9~4.8dBm
Receiver Sensitivity
-8.2dBm
Powerbudget
6.3dB
Receiver Overload
4.8dBm
Power Consumption
<4.5W
Extinction Ratio
3.5dB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
Packaging Technology
COB
Modulation Format
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bs, QSFP28 & 100G Lambda MSA
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
100G Connectivity for Data Center and Telecom
Featured with 4.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength | 1311nm/1291nm | 1331nm/1271nm | 1310nm/1280nm |
Connector | Simplex LC | Simplex LC | Simplex LC |
Cable Distance (Max.) | 10km | 10km | 20km |
Power Consumption | <4.5W | <4W | ≤5W |
Cable Type | SMF | SMF | SMF |
Modulation | 4x25G NRZ | 4x26.56G NRZ | 4x 25G NRZ |
Transmitter Type | EML | DFB | DFB |
Temperature Range | 0 to 70°C | 0 to 70°C | -20 to 85°C (EXT) |
Application | Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed