The NVIDIA InfiniBand Cable is an 400Gb/s twin-port OSFP to 400Gb/s twin-port OSFP Direct Attached Copper cable. Using the Octal Small Formfactor Plug (OSFP) and contains four high-speed electrical copper pairs, each operating at data rates of up to 100Gb/s. This cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3cd standards.
DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.
Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems
Click to open expanded view
1m (3ft) NVIDIA InfiniBand MCP4Y10-NO01 Compatible 400G NDR OSFP Flat Top Passive Direct Attach Copper Twinax Cable for ConnectX-7 HCA
#219559
#219559
165,41 € (Incl. VAT)
FS P/N: OSFPFL-400G-PC01
4 Sold
1 Review
2 Questions
Pre-order, Ship by 04 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NVIDIA InfiniBand Compatible 400G OSFP DAC Twinax Cable (1-meter, Passive, OSFP to OSFP, 30AWG, Flat Top)
Specifications
NVIDIA InfiniBand Compatible
MCP4Y10-NO01
Vendor Name
FS
Form Factor
OSFP (Flat Top) to OSFP (Flat Top)
Max Data Rate
400Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
1m (3ft)
Wire AWG
30AWG
Minimum Bend Radius
34.5mm
Power Consumption
0.1W
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, CMIS Rev4.0, IEEE 802.3cd
Modulation Format
PAM4
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Cable Type | Passive Direct Attach Copper | Passive Breakout Copper | Passive Breakout Copper |
Max Data Rate | 400Gbps | 400Gbps | 400Gbps |
Connector Type | OSFP to OSFP | OSFP to QSFP56 | OSFP to QSFP56 |
Power Consumption | ≤0.1W | ≤0.1W | OSFP 8W/QSFP56 4W |
Cable Length | 0.5-2m (2ft-7ft) | 1-2m (3ft-7ft) | 3-30m (10ft-98ft) |
Media | Copper | Copper | Copper |
Jacket Material | PVC (OFNR) | OFNP | LSZH |
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
M***s
United States
February 27, 2024
Also I would like to take this chance to praise for the prompt delivery and quick response of customer service team from you that I have experienced so far.
Verified Purchase
Helpful 9
Comment 0See all reviews
Resources
Recently Viewed