FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about ID-SMXX4F.
This picture is about ID-SMXX4F.
This picture is about ID-SMXX4F.
This picture is about ID-SMXX4F.
This picture is about ID-SMXX4F.
This picture is about ID-SMXX4F.
This picture is about ID-SMXX4F.
This picture is about ID-SMXX4F.
This picture is about ID-SMXX4F.
This picture is about ID-SMXX4F.
This picture is about ID-SMXX4F.
This picture is about ID-SMXX4F.

Customized 4 Fibers OS2 Single Mode LC/SC/FC/ST/LSH Indoor Tight-Buffered Multi-Fiber Breakout Cable

#21543
#21543

G.657.A1 20/10D Bend Radius Data Center Systems

12,00 € (Excl. VAT)
FS P/N: ID-SMXX4F
14,28 € (Incl. VAT)
FS P/N: ID-SMXX4F
3.7K Sold
99 Reviews
24 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
Connector A:
LC UPC Simplex
Connector B:
LC UPC Simplex
Cable Jacket:
PVC
Alignment A to B:
Fan-out in line 0.5m to Fan-out in line 0.5m
Breakout Leg:
2.0mm
Pulling Eye:
None
Pre-order, Ship by 05 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

4 Fibers 9/125 Single Mode Indoor Multi-Fiber Pre-Terminated Breakout Cable

Indoor multi-fiber breakout cable is a low-cost, pre-assembled cable designed primarily for indoor interconnection between transmission equipment and patch panels or similar fixed routes. The fiber optic cable has industry standard flammability rating jacket and the connector meets EIA/TIA 604-2 for high speed cabling networks.

Specifications
Connector Type
LC/SC/ST/FC/LSH
Polish Type
UPC/APC
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Fiber Count
4 Fibers
Cable Jacket
PVC/LSZH/OFNP
Fiber Grade
G.657.A1
Minimum Bend Radius (mm)
20/10D (Dynamic/Static)
Insertion Loss (dB)
≤0.3
Return Loss (dB)
UPC≥50, APC≥60 (LC/SC/ST/FC)
UPC≥55, APC≥75 (LSH)
Attenuation at 1310nm
0.36dB/km
Attenuation at 1550nm
0.22dB/km
Breakout Diameter
2.0/0.9mm
Trunk Diameter
7.0-8.0mm/4.6-5.0mm
Breakout Type
0.3m/0.5m Equal Breakout (Default)
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10~60°C
Storage Temperature
-40~85°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Carrier-grade Cable with Guaranteed Quality

Superior cable assemblies reduce light loss during cable bending and easily meet your diverse cabling requirements.

20/10D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Breakout Kits

Cable is easy for management and saves cabling space.

Pre-Terminated Connector

No splicing or connector assembly, reducing lots of time.

Two Polish Types for Various Signal Sensitivity Demands
The fiber endface of APC is polished at an 8° angle and UPC is polished with no angle. Please note
that the two connectors cannot be mated or they will be unusable.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets because each different type is used in different locations.

Breakout Types for Optimizing Cable Routing

Four different breakout configurations meet your various needs. Please note that the breakout length is 0.3m by default instead of 0.5m when the total cable length is less than 3m.

Two Cable Diameters for Different Wiring Needs
The slim and robust indoor multi-fiber patch cable is not only cabling in high-density data centers
but also terminated into rack mount and wall mount enclosures.
0.9mm cable for rack/wall mount enclosures.
2.0mm cable for high-density cabling.
Precautions for Use

Be sure to read the instruction manual before using this product.

First

Avoid giving too much force when pulling the breakout leg.

Second

Control the bend radius within 10D when bending the breakout leg.

Third

The breakout kits cannot bear side force and too much pulling force.

Specifications

4 Fibers 9/125 Single Mode Indoor Multi-Fiber Pre-Terminated Breakout Cable

Indoor multi-fiber breakout cable is a low-cost, pre-assembled cable designed primarily for indoor interconnection between transmission equipment and patch panels or similar fixed routes. The fiber optic cable has industry standard flammability rating jacket and the connector meets EIA/TIA 604-2 for high speed cabling networks.

Specifications
Connector Type
LC/SC/ST/FC/LSH
Polish Type
UPC/APC
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Fiber Count
4 Fibers
Cable Jacket
PVC/LSZH/OFNP
Fiber Grade
G.657.A1
Minimum Bend Radius (mm)
20/10D (Dynamic/Static)
Insertion Loss (dB)
≤0.3
Return Loss (dB)
UPC≥50, APC≥60 (LC/SC/ST/FC)
UPC≥55, APC≥75 (LSH)
Attenuation at 1310nm
0.36dB/km
Attenuation at 1550nm
0.22dB/km
Breakout Diameter
2.0/0.9mm
Trunk Diameter
7.0-8.0mm/4.6-5.0mm
Breakout Type
0.3m/0.5m Equal Breakout (Default)
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10~60°C
Storage Temperature
-40~85°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Carrier-grade Cable with Guaranteed Quality

Superior cable assemblies reduce light loss during cable bending and easily meet your diverse cabling requirements.

20/10D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Breakout Kits

Cable is easy for management and saves cabling space.

Pre-Terminated Connector

No splicing or connector assembly, reducing lots of time.

Two Polish Types for Various Signal Sensitivity Demands
The fiber endface of APC is polished at an 8° angle and UPC is polished with no angle. Please note
that the two connectors cannot be mated or they will be unusable.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets because each different type is used in different locations.

Breakout Types for Optimizing Cable Routing

Four different breakout configurations meet your various needs. Please note that the breakout length is 0.3m by default instead of 0.5m when the total cable length is less than 3m.

Two Cable Diameters for Different Wiring Needs
The slim and robust indoor multi-fiber patch cable is not only cabling in high-density data centers
but also terminated into rack mount and wall mount enclosures.
0.9mm cable for rack/wall mount enclosures.
2.0mm cable for high-density cabling.
Precautions for Use

Be sure to read the instruction manual before using this product.

First

Avoid giving too much force when pulling the breakout leg.

Second

Control the bend radius within 10D when bending the breakout leg.

Third

The breakout kits cannot bear side force and too much pulling force.

Questions & Answers

Customer Reviews

Resources

12,00 € (Excl. VAT)

14,28 € (Incl. VAT)

Pre-order