FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 5.
This picture is about 3.
This picture is about 4.
This picture is about 1.
This picture is about 2.
This picture is about 5.
This picture is about 3.
This picture is about 4.
This picture is about 1.
This picture is about 2.

Pro'sKit® UTP/STP Cable Stripper

#210063
#210063

32 to 23AWG Stripping Punch Down

6,90 € (Excl. VAT)
FS P/N: 8PK-CT001
8,21 € (Incl. VAT)
FS P/N: 8PK-CT001
9 Sold
0 Review
0 Question
Pre-order, Ship by Jun 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Features
Q&A
Reviews
Resources

Pro'sKit® UTP/STP Cable Stripper

Stripping is the act of removing the protective outer jacket around network cables in preparation for the installation of plugs or keystone jacks. It can help you speed up the process of performing fiber network maintenance work and avoid excessive network downtime. It is enough for your home, office or anywhere that needs a wire stripper.

Specifications
Product Type
Wire Stripper
Cable Type
Cat5/Cat5e/Cat6/Cat6a/Cat7/Cat8
Wire Range
32 AWG-23 AWG
Color
Yellow
Blade Material
SK5
Body Material
Poly-Resin
Weight
15g
Individual Packing
Blister Card
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Multifunctional Network Patch Cable Stripping Tool
This Pro'sKit® stripper is easy and safe to strip cables and punch down wires on modular connectors,which is great for network patch cables.
Strip Cables
Punch Down Wires
Sharp and Wear-Resistant Blade
This Pro'sKit® stripper makes stripping easy and accurate and it does not hurt the wire core.
Durable & Sharp Tool
Easily strip the thick or thin sheath of cables with SK5 blade.
Function of Stripping
Suitable for 32-23 AWG wire ranges of cables.
Solid Body
Poly-Resin material, portability and impact resistance
Operating Instructions

Take the wire stripper in a right way

Clip the cable into the appropriate slot

Take the network cable as the center, rotating the knife

Loosen the wire stripper

Take off the outer jacket of the cable

Complete

Specifications

Pro'sKit® UTP/STP Cable Stripper

Stripping is the act of removing the protective outer jacket around network cables in preparation for the installation of plugs or keystone jacks. It can help you speed up the process of performing fiber network maintenance work and avoid excessive network downtime. It is enough for your home, office or anywhere that needs a wire stripper.

Specifications
Product Type
Wire Stripper
Cable Type
Cat5/Cat5e/Cat6/Cat6a/Cat7/Cat8
Wire Range
32 AWG-23 AWG
Color
Yellow
Blade Material
SK5
Body Material
Poly-Resin
Weight
15g
Individual Packing
Blister Card
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Multifunctional Network Patch Cable Stripping Tool
This Pro'sKit® stripper is easy and safe to strip cables and punch down wires on modular connectors,which is great for network patch cables.
Strip Cables
Punch Down Wires
Sharp and Wear-Resistant Blade
This Pro'sKit® stripper makes stripping easy and accurate and it does not hurt the wire core.
Durable & Sharp Tool
Easily strip the thick or thin sheath of cables with SK5 blade.
Function of Stripping
Suitable for 32-23 AWG wire ranges of cables.
Solid Body
Poly-Resin material, portability and impact resistance
Operating Instructions

Take the wire stripper in a right way

Clip the cable into the appropriate slot

Take the network cable as the center, rotating the knife

Loosen the wire stripper

Take off the outer jacket of the cable

Complete

Questions & Answers

Customer Reviews

Resources

6,90 € (Excl. VAT)

8,21 € (Incl. VAT)

Pre-order