FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MQM8790-HS2F.
This picture is about MQM8790-HS2F.

MQM8790-HS2F, NVIDIA® 40-Port HDR 200G InfiniBand Data Center Switch, 40 QSFP56 Ports, Unmanaged, x86 Dual Core, NVIDIA Quantum™ Chip, P2C Airflow, with 1-year Service Bundle

#209603
#209603

Infiniband Network Leaf Quantum™ Unmanaged VL2VL

18.204,48 € (Incl. VAT)
FS P/N: MQM8790-HS2F
8 Sold
3 Reviews
3 Questions
10 in Transit, Get it by 07 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry

MQM8790-HS2F, NVIDIA® 40-Ports HDR 200G InfiniBand Data Center Switch, 40 QSFP56 Ports, Unmanaged, x86 Dual Core, NVIDIA Quantum™ Chip, P2C Airflow, with 1-year Service Bundle

The NVIDIA Quantum-based MQM8790-HS2F switch comes with 40 200Gb/s ports on 40 physical Quad Small Form-factor Pluggable 56 (QSFP56) connectors that can be split to deliver up to 80 100Gb/s ports in a 1U standard chassis design. A single switch carries an aggregated bidirectional throughput of 16 terabits per second (Tb/s), with sub 130ns port-to-port latency.
Supporting the latest NVIDIA high-speed interconnect 200Gb/s technology, NVIDIA Quantum brings a high-speed, extremely low-latency and scalable solution that incorporates state-of-the-art technologies such as Remote Direct Memory Access (RDMA), adaptive routing, and NVIDIA Scalable Hierarchical Aggregation and Reduction Protocol (SHARP)™.

Specifications
Manufacturer
Mellanox
Ports
40 x HDR 200G
40 QSFP56 Connectors
CPU
Broadwell ComEx D-1508 2.2GHZ
Switch Chip
NVIDIA QUANTUM
Software
MLNX-OS
Switching Capacity
16 Tbps
Typical Power Consumption
224W
System Memory
Single 8GB
Max. Power Consumption
740W
Latency
100-127VAC 50/60Hz 4.5A;
130ns
AC Power Supplies
1+1 Hot-swappable
Voltage
100-127VAC 50/60Hz 4.5A;
200-240VAC 50/60Hz 2.9A
Fan Number
5+1 Hot-swappable
Airflow
Back-to-Front(P2C)
Operating Temperature
32°F to 104°F (0ºC to 40ºC)
Storage Temperature
-40°F to 158°F (-40ºC to 70ºC)
Dimensions (HxWxD)
1.7"x16.85"x23.2"(43.6x433.2x590.6mm)
Rack Units
1 RU

Product Spotlights

High Availability And Multi-Service Support

Overcome link failures and achieves network recovery 5,000X faster than any software-based solution

Quickly resolve network issues due to specific port failures

SHIELD greatly reduces troubleshooting time

Support EDR, HDR and subsequent technologies

Deliver up to 16Tb/s of non-blocking bandwidth with extremely low latency

Scale-out data centers with HDR 200G infiniband

Support 200GBASE-SR4, CSR4, LX4, LR4, PLR4, PIR4, ER4 transceivers

Support 200G QSFP56 DAC and AOC cables 

Support 200G QSFP56 to 2x100G QSFP28 DAC and AOC cables

Secure And Simplified Access for Users And IoT
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Quantum InfiniBand Switches Deliver the Highest Performance and Port Density

Non-blocking or Bidirectional Bandwidth Ensures Flexible Network
MQM8790-HS2F provides up to forty 200Gb/s ports with non-blocking bandwidth or eighty 100Gb/s ports with full bidirectional bandwidth, achieving a low latency and flexible network.
16Tb/s
Max. Throughput
40 HDR/80 HDR100
Numbers of Ports
<130ns
Latency
224W
Power Consumption (ATIS)
Hot-swappable Redundant Power and Fans
Hardware-level redundancy protection to ensure business continuity. 80 gold+ and energy star certified powers save money on your power bill, and improves longevity and reliability.
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
5+1 Hot-swap Fans
Fan speed controlled by management software for superior cooling, noise and power reduction
In-Network Computing Enable Higher Performance and Scale

Scalable Hierarchical Aggregation and Reduction Protocol (SHARP)™ technology offloads collective communication operations from the CPU to the switch network, crucial for computing applications.

Self-Healing Ability Enhances System Performance and Utilization

With self-healing networking capabilities, it overcomes link failures and recoveries the network 5,000X faster than any software-based solution, achieving a stable and scalable system.

InfiniBand Proven Adaptive Routing Performance

The adaptive routing algorithms help to prevent packet delivery failures. It also minimises network congestion and increases the network performance.

Link Speed
200Gb/s
200Gb/s
Ports
40
40
Height
1U
1U
Switching Capacity
16Tb/s
16Tb/s
Cooling System
Air cooled
Air cooled
Spine Modules
20
20
Leaf Modules
20
20
Interface
QSFP56
QSFP56
Number of PSUs
2
2
Management
Inband
Inband/outband
Subnet Manager
yes
Adaptive routing, InfiniBand router
yesyes
VL2VL, SHARP, Enhanced QoS, Congestion control
yesyes
Questions & Answers
Ask a question
All (3)
Customer Reviews
Write a review
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

M***y

United States

April 18, 2024
5.0
All parts of my order have now been received. I am very impressed with the level of service provided by FS.com and will happily refer anyone who asks me about network equipment to FS because of this level of service.
FS provided me with very complete customer service. From selecting products, to placing orders, to receiving goods, the service in every step is impeccable. If this is the level of service provided to all customers, I am very impressed and tip my hat to all the staff at FS. Thank you so much!
Verified Purchase
Helpful 0
Comment 0

H***r

United States

April 16, 2024
5.0
During the period of using this switch, it has not experienced any abnormalities, and it processes data information much faster than before. I am very happy to have purchased this product!
Verified Purchase
Helpful 0
Comment 0

C***a

United States

April 16, 2024
5.0
When the switch arrived at the company, it was well packaged. After being unpacked, I saw that all parts of the switch were perfectly made and the product looked great!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed