FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 1.
This picture is about 2.
This picture is about 2.
This picture is about 1.
This picture is about 3.
This picture is about 6.
This picture is about 7.
This picture is about 1.
This picture is about 2.
This picture is about 2.
This picture is about 1.
This picture is about 3.
This picture is about 6.
This picture is about 7.

Cat8 RJ45 Tool-Free Modular Plugs, Shielded Network Connectors for 22~24AWG Twisted Pair Solid or Stranded Cable (10/Pack)

#208595
#208595

Solid or Stranded IDC 22-24AWG

98,77 € (Incl. VAT)
FS P/N: C88845-S
1 Sold
0 Review
0 Question
Pre-order, Ship by 02 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Cat8 Shielded RJ45 Tool-Free Modular Plug with All-copper Gold-plated Contacts

Cat8 Shielded RJ45 Tool-Free Modular Plug is designed to terminate cat8 shielded cables for use in high-bandwidth 25/40 Gigabit networks. The unique toolless design does not require the use of a crimping tool. These modular plugs are manufactured from solid zinc alloy to protect against EMI/RFI electromagnetic noise and alien crosstalk. The three-piece design with Insulation Displacement Connector (IDC) terminal & strain relief boot ensures easy and accurate assembly. Applications include data center, network engineering cabling, enterprise network cabling and more.

Specifications
Product Type
Modular Plug
Connector
RJ45 Male
Cable Type
Shielded Cat5e/6/6a/7/7a/8
Data Rate Support
25/40GBase-T
Compatibility
Solid or Stranded Cables
Termination Type
Tool-less
Wire Gauge Supported
22-24AWG Cable
Wiring Scheme
T568A/T568B
Operating Temperature
-10℃-60℃ (14 to 140°F)
Approvals
CE
Package
10Pcs/Pack
Color
Silver
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Tool-Free Design for Quick Installation
No crimping tools are required for the entire installation process and the connector is reusable.
Support 25/40G Ethernet & Guarantee the Stable Transmission

This shielded modular plug is designed with all-copper gold plated contacts and IDC terminals to guarantee stronger antioxidant performance and stability, which can support 25/40G Ethernet.

All-copper Gold Plated Contacts

Reliable, fast connections and resistance to corrosion

IDC Terminals

IDC terminals contact stablely for continuous network

Full Metal Shielded

Solid zinc alloy housing provides superior shielding and mitigates alien crosstalk

Protect High-Speed Network Signals From Interference
This shielded connector is specifically designed to eliminate EMI and crosstalk ensuring peak performance and data integrity which are ideal for high-speed networks such as data center.
Operating Instructions

Insert the strain relief boot

Strip the jacket

Arrange the wires

Place each wire to the proper position on the IDC

Cut the extra wires off

Wrap the cable end with the aluminum foil

Put IDC into plug line base

Shut the outer housing

Tighten the nut, Complete

Specifications

Cat8 Shielded RJ45 Tool-Free Modular Plug with All-copper Gold-plated Contacts

Cat8 Shielded RJ45 Tool-Free Modular Plug is designed to terminate cat8 shielded cables for use in high-bandwidth 25/40 Gigabit networks. The unique toolless design does not require the use of a crimping tool. These modular plugs are manufactured from solid zinc alloy to protect against EMI/RFI electromagnetic noise and alien crosstalk. The three-piece design with Insulation Displacement Connector (IDC) terminal & strain relief boot ensures easy and accurate assembly. Applications include data center, network engineering cabling, enterprise network cabling and more.

Specifications
Product Type
Modular Plug
Connector
RJ45 Male
Cable Type
Shielded Cat5e/6/6a/7/7a/8
Data Rate Support
25/40GBase-T
Compatibility
Solid or Stranded Cables
Termination Type
Tool-less
Wire Gauge Supported
22-24AWG Cable
Wiring Scheme
T568A/T568B
Operating Temperature
-10℃-60℃ (14 to 140°F)
Approvals
CE
Package
10Pcs/Pack
Color
Silver
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Tool-Free Design for Quick Installation
No crimping tools are required for the entire installation process and the connector is reusable.
Support 25/40G Ethernet & Guarantee the Stable Transmission

This shielded modular plug is designed with all-copper gold plated contacts and IDC terminals to guarantee stronger antioxidant performance and stability, which can support 25/40G Ethernet.

All-copper Gold Plated Contacts

Reliable, fast connections and resistance to corrosion

IDC Terminals

IDC terminals contact stablely for continuous network

Full Metal Shielded

Solid zinc alloy housing provides superior shielding and mitigates alien crosstalk

Protect High-Speed Network Signals From Interference
This shielded connector is specifically designed to eliminate EMI and crosstalk ensuring peak performance and data integrity which are ideal for high-speed networks such as data center.
Operating Instructions

Insert the strain relief boot

Strip the jacket

Arrange the wires

Place each wire to the proper position on the IDC

Cut the extra wires off

Wrap the cable end with the aluminum foil

Put IDC into plug line base

Shut the outer housing

Tighten the nut, Complete

Questions & Answers

Customer Reviews

Resources

98,77 € (Incl. VAT)

Pre-order