FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 2.
This picture is about 1.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 7.
This picture is about 2.
This picture is about 1.
This picture is about 3.
This picture is about 4.
This picture is about 5.
This picture is about 6.
This picture is about 7.

1m (3ft) NVIDIA InfiniBand MCP7Y60-H01 Compatible 400G HDR OSFP Finned Top to 2 x 200G QSFP56 Passive Direct Attach Copper Breakout Cable for QM9790/9700 Switches and ConnectX-6 HCA

#205391
#205391

IB 400G HDR Breakout DAC ≤0.1W 34.5mm Twinax

129,71 € (Incl. VAT)
FS P/N: OSFP-400G-2QPC01
97 Sold
2 Reviews
2 Questions
Pre-order, Ship by 16 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand MCP7Y60-H01 Compatible 400G OSFP to 2x 200G QSFP56 DAC Breakout Cable (1-meter, Passive, OSFP to 2x QSFP56, 30AWG)

The NVIDIA InfiniBand MCP7Y60-H01 is an 400Gb/s twin-port OSFP to two 200Gb/s twin-port QSFP56 Direct Attached Copper dual breakout cable. The 8-channel twin-port OSFP end uses a finned top form-factor for use in Quantum-2 and Spectrum-4 switch cages. The two 400G ends support 4-channels of 50G-PAM4 (200GbE/HDR) and use a flat top QSFP56 for use in ConnectX-6/7 adapters and BlueField-2/3 DPUs using riding heat sinks on the connector cage. This cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3cd standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.

Specifications
NVIDIA InfiniBand Compatible
MCP7Y60-H01
Vendor Name
FS
Form Factor
OSFP to 2x QSFP56
Max Data Rate
400Gbps
Cable Length
1m (3ft)
Wire AWG
30AWG
Minimum Bend Radius
34.5mm
Power Consumption
≤ 0.1W
Cable Type
Passive Twinax
Jacket Material
OFNP
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, CMISRev4.0, IEEE802.3cd, SFF-8436, SFF-8665, SFF-8679, SFF-8636
Application
InfiniBand HDR
Modulation Technology
PAM4

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
DAC is suitable for very short links and offers a cost-effective way to establish a 400-Gigabit link within racks and across adjacent racks.
≤0.1W
Lower Power Consumption
Copper Cable
to Save OPEX
33.5mm Minimum
Bend Radius for Easy Cabling
Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 400G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers
Ask a question
All (2)AWG (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

J***s

United States

December 06, 2023
5.0
This DAC perfectly meets my high-speed interconnection needs. It adheres to a range of standards, ensuring a reliable connection. I've been using it for short-range interconnections within the telecom operator's equipment room, and it has performed exceptionally well.
Verified Purchase
Helpful 0
Comment 0

S***e

United Kingdom

December 05, 2023
5.0
As a laboratory, we maintain a stringent quality standard for DAC twinax cables. I have previously purchased numerous optical patch cables from FS and their products consistently meet high-quality standards. After testing the cable, I can confirm that it performs exceptionally well. I'll buy it again soon.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed