FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 15.
This picture is about 15.
This picture is about 1515.
This picture is about 15.
This picture is about 15.
This picture is about 15.
This picture is about 15.
This picture is about 15.
This picture is about 15.
This picture is about 1515.
This picture is about 15.
This picture is about 15.
This picture is about 15.
This picture is about 15.

15m (49ft) NVIDIA InfiniBand MFS1S90-H015E Compatible 2 x 200G HDR QSFP56 to 2 x 200G QSFP56 Active Optical Breakout Cable for QM8790/8700 Switches

#205373
#205373

IB 200G HDR Breakout AOC ≤4.35W 30mm Fiber

1.544,62 € (Incl. VAT)
FS P/N: QSFP-2Q200G-2QAO15
112 Sold
2 Reviews
4 Questions
Pre-order, Ship by 11 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand MFS1S90-H015E Compatible 2x 200G QSFP56 to 2x 200G QSFP56 AOC Breakout Cable (15-meter, Active, 2x QSFP56 to 2x QSFP56)

The NVIDIA InfiniBand MFS1S90-H015E is two 200Gb/s QSFP56 to two 200Gb/s QSFP56 Active Optical splitter Cable. Using the Quad Small Form Factor Pluggable 56 (QSFP56) and contains four high-speed electrical copper pairs, each operating at data rates of up to 50Gb/s. This cable is compliant with QSFP56 MSA (Multi-Source Agreement) and IEEE 802.3 standards.

AOCs enable higher port bandwidth, density and configurability at a low cost, and reduced power requirement in the data centers, used extensively in cloud and supercomputers. Additionally, AOCs are widely employed for connecting NVIDIA GPU-based systems to InfiniBand networks and InfiniBand storage fabrics.

AOC cables offer the low-cost, high-value proposition and increased reliability over connectorized transceivers. They are lighter, more flexible, allow greater airflow, and support longer distances when compared with DAC cables.

Specifications
NVIDIA InfiniBand Compatible
MFS1S90-H015E
Vendor Name
FS
Form Factor
2x QSFP56 to 2x QSFP56
Max Data Rate
200Gbps
Cable Length
15m (49ft)
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VCSEL
Receiver Type
PIN
Power Consumption
≤4.35W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
PAM4
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP56 MSA, SFF-8665, SFF-8636, InfiniBand HDR

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time wavelength requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.
Questions & Answers
Ask a question
All (4)Application (2)Application Environment (1)Chipset (1)Data Rate (1)Supported Rate (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

R***n

United States

February 19, 2024
5.0
I already placed my order and received it. Amazing cables super high quality!
Will be purchasing my cables from FS from here on out. Thanks!"
Verified Purchase
Helpful 0
Comment 0

M***a

United States

November 21, 2023
5.0
I have found FS products to be reliable, fast service and good communication. I will most likely recommend FS for other business where I might end up working!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed