FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 800G OSFP to 2x OSFP Direct Attach Copper Breakout Cable Overall Introduction | FS.
00:48
This picture is about OSFP-800G-2OFLPC005.
This picture is about OSFP-800G-2OFLPC005.
This picture is about OSFP-800G-2OFLPC005.
This picture is about OSFP-800G-2OFLPC005.
This picture is about OSFP-800G-2OFLPC005.
This picture is about OSFP-800G-2OFLPC005.
This picture is about OSFP-800G-2OFLPC005.
This picture is about 800G OSFP to 2x OSFP Direct Attach Copper Breakout Cable Overall Introduction | FS.
This picture is about OSFP-800G-2OFLPC005.
This picture is about OSFP-800G-2OFLPC005.
This picture is about OSFP-800G-2OFLPC005.
This picture is about OSFP-800G-2OFLPC005.
This picture is about OSFP-800G-2OFLPC005.
This picture is about OSFP-800G-2OFLPC005.
This picture is about OSFP-800G-2OFLPC005.

0.5m (2ft) NVIDIA InfiniBand Compatible 800G NDR OSFP Finned Top to 2 x 400G OSFP Flat Top Passive Direct Attach Copper Breakout Cable for QM9790/9700 Switches and ConnectX-7 HCA

#205005
#205005

IB 800G NDR Breakout DAC ≤0.1W 34.5mm 30AWG Twinax

213,01 € (Incl. VAT)
FS P/N: OSFP-800G-2OFLPC005
121 Sold
4 Reviews
3 Questions
4 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand Compatible 800G OSFP to 2x 400G OSFP DAC Breakout Cable (0.5-meter, Passive, OSFP to 2x OSFP, 30AWG)

The NVIDIA InfiniBand Cable is an 800Gb/s twin-port OSFP to two 400Gb/s twin-port OSFP Direct Attached Copper dual breakout cable. The 8-channel twin-port OSFP end uses a finned top form-factor for use in Quantum-2 and Spectrum-4 switch cages. The two 400G ends support 4-channels of 100G-PAM4 (400G) and use a flat top OSFP for use in ConnectX-7 adapters using riding heat sinks on the connector cage. This cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.

Specifications
Part Number
OSFP-800G-2OFLPC005
Vendor Name
FS
Form Factor
800G OSFP (Finned Top) to 2× 400G
OSFP (Flat Top)
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Minimum Bend Radius
34.5mm (single)
69mm (repeated)
Power Consumption
≤0.1W
Cable Length
0.5m (2ft)
Wire AWG
30AWG
Temperature Range
0 to 70°C (32 to 158°F)
Jacket Material
PVC (OFNR)
Protocols
OSFP MSA, CMIS Rev 4.0, IEEE 802.3 ck
Modulation Format
PAM4

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Unleash HPC Power with InfiniBand Architecture
Different Connector Shells Match Different Devices
The 800G OSFP end uses a finned top form-factor for use in Quantum-2 and Spectrum-4 switch cages. The two 400G ends support 4-channels of 100G-PAM4 (400G) and use a flat top OSFP for use in ConnectX-7 adapters using riding heat sinks on the connector cage.
Flexible Deployment

This cable offers versatile and adaptable deployment options, supporting a capacity of 800G. It can be smoothly connected to a wide range of devices within your network.

Questions & Answers
Ask a question
All (3)Application (1)Power Consumption (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

M***s

Canada

December 18, 2023
5.0
I have to say that this product has exceeded my expectations. Not only was the delivery prompt, but it also seamlessly integrated with my devices. I have tested these modules in a testing environment, and they performed exceptionally well.
Verified Purchase
Helpful 5
Comment 0

L***i

United States

December 11, 2023
5.0
This DAC cable works perfectly between my switch and CX7 network card. It is a seamless fit, and I will continue to purchase it.
Verified Purchase
Helpful 7
Comment 0

J***a

United States

December 08, 2023
5.0
The FS technical team is highly professional, and their expertise has provided me with a new understanding of my network architecture. Finally, I purchased 800G cables from them to connect my NDR switch, and the connection is working well now.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed