FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 800G OSFP to 4x OSFP Direct Attach Copper Breakout Cable Overall Introduction | FS.
01:00
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 800G OSFP to 4x OSFP Direct Attach Copper Breakout Cable Overall Introduction | FS.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.
This picture is about 05.

0.5m (2ft) NVIDIA InfiniBand Compatible 800G NDR OSFP Finned Top to 4 x 200G OSFP Flat Top Passive Direct Attach Copper Breakout Cable for QM9790/9700 Switches and ConnectX-7 HCA

#204983
#204983

IB 800G NDR Breakout DAC ≤0.1W 26mm 30AWG Twinax

332,01 € (Incl. VAT)
FS P/N: OSFP-800G-4OFLPC005
97 Sold
5 Reviews
6 Questions
Pre-order, Ship by 31 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

NVIDIA InfiniBand Compatible 800G OSFP to 4x 200G OSFP DAC Breakout Cable (0.5-meter, Passive, OSFP to 4x OSFP, 30AWG)

The NVIDIA InfiniBand Cable is an 800Gb/s twin-port OSFP to four 200Gb/s twin-port OSFP Direct Attached Copper quad breakout cable. The 8-channel twin-port OSFP end uses a finned top form-factor for use in Quantum-2 switch cages. The four 200G ends support 2-channels of 100G-PAM4 (200G) and use a flat top OSFP for use in ConnectX-7 adapters using riding heat sinks on the connector cage. This cable is compliant with OSFP MSA (Multi-Source Agreement) and IEEE 802.3ck standards.

DACs offer the lowest latency, so are widely used in data centers to connect servers and GPU compute systems to the top-of-rack (TOR) switches and link spine-to-super-spine switches inside racks over short cable lengths. DACs are also used to create InfiniBand storage fabrics with hard-disk-drive (HDD) and flash memory subsystems.

Featuring a simple design and minimal components, DAC cables offer the lowest-cost, lowest-latency, and near-zero-power connections for high-speed links. They enhance port bandwidth, density, configurability, and reduce power requirements in supercomputers and hyperscale systems.

Specifications
Part Number
OSFP-800G-4OFLPC005
Vendor Name
FS
Form Factor
800G OSFP (Finned Top) to 4× 200G
OSFP (Flat Top)
Max Data Rate
800Gbps
Media
Copper
Cable Type
Passive Twinax
Cable Length
0.5m (2ft)
Wire AWG
30AWG
Minimum Bend Radius
26mm
Power Consumption
0.1W
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
OSFP MSA, IEEE 802.3ck, CMIS v4.0
Modulation Format
PAM4

InfiniBand Product Family

FS NDR/HDR/EDR/FDR InfiniBand products maximize the performance of the HPC network.

InfiniBand Product Family

Boost HPC with FS InfiniBand Solution Learn More
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Different Connector Shells Match Different Devices
The 800G OSFP end uses a finned top form-factor for use in Quantum-2 and Spectrum-4 switch cages. The four 200G ends support 2-channels of 100G-PAM4 (200G) and use a flat top OSFP for use in ConnectX-7 adapters using riding heat sinks on the connector cage.
Questions & Answers
Ask a question
All (6)Compatibility (1)Connection (1)Gauge (1)Product Comparison (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
4
1
0
0
0

E***e

United States

December 21, 2023
5.0
Thank you for the nice email. As far as all of the equipment goes, yes, everything worked out just fine. We are able to move forward with this project as schedule so again, I appreciate all of the help you’ve provided.
Have yourself a happy holiday and I will be in touch as the projects require. Our company will reconvene after the holidays to talk about our future projects. Have no fear though, I will keep you in mind and look forward to working with you in the future.
Verified Purchase
Helpful 8
Comment 0

I***e

United States

December 18, 2023
4.0
I have ordered several cables from FS to test on the NVIDIA 9790 switch, and I'm delighted to have received such high-quality high-speed cables here. The pricing was reasonable, and the delivery was fast.
Verified Purchase
Helpful 13
Comment 0

J***a

United States

December 08, 2023
5.0
The FS technical team is highly professional, and their expertise has provided me with a new understanding of my network architecture. Finally, I purchased 800G cables from them to connect my NDR switch, and the connection is working well now.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed