FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OM5LCSX.
00:35
This picture is about 1.
This picture is about 2.
This picture is about 4.
This picture is about 3.
This picture is about OM5LCSX.
This picture is about 1.
This picture is about 2.
This picture is about 4.
This picture is about 3.

1m (3ft) LC UPC to LC UPC Simplex OM5 Multimode Wideband Riser (OFNR) 2.0mm Fiber Optic Patch Cable

#204965
#204965

≤0.3dB IL 40/100G SWDM Networks

4,52 € (Incl. VAT)
FS P/N: OM5LCSX
76 Sold
0 Review
1 Question
Pre-order, Ship by 02 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1m (3ft) LC UPC to LC UPC Simplex OM5 Multimode Wideband Riser (OFNR) 2.0mm Fiber Optic Patch Cable

OM5 wideband multimode bend insensitive fiber optimized for multi-wavelengths transmission systems operating in the range of 850-953nm, enabling optimal support of emerging Shortwave Wavelength Division Multiplexing (SWDM) applications that (SWDM) implement functions used for short-distance, high-speed fiber-optic communication and improve the transmission efficiency and capacity of optical fibers through multi-wavelength transmission, reducing fiber counts while achieving higher speeds.
OM5 meets TIA-492AAAE and draft IEC 60793-2-10 A1a.4 requirements while completely backward compatible with existing OM4 networks and applications. It meets RoHS compliant and the fiber patch cord is optically tested for insertion loss to ensure high quality.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM5 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
440m at 850nm
100G Ethernet Distance
150m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius (Fiber Core)
7.5mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Effective Modal Bandwidth (at 850nm)
≥4700 MHz·km
Effective Modal Bandwidth (at 953nm)
≥2470 MHz·km
Fiber Count
Simplex
Cable Diameter
2.0mm
Cable Jacket
Riser (OFNR)
Temperature
Operating: -20 to 70°C (-4 to 158℉)
Storage: -40 to 80℃ (-40 to 176℉)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Carrier-grade Cable Ensures Transmission Quality

Superior cable assemblies reduce light loss and easily meet your diverse cabling requirements.

20/10D Min. Bend Radius

Bend insensitive fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

2.0mm Slim Cable

The 2.0mm cable can reduce the pressure of the wiring conduit.

OM5 Fiber - Ready for Next-Generation Wideband Networks

Transmit multiple signals on one fiber, increasing the bandwidth of a single fiber at least four.

Meet the Various Indoor Installation Needs

Ideal for scenarios such as monitoring or sensing, data testing, etc. that require unidirectional data transmission.

Questions & Answers
Ask a question
All (1)Application (1)Compatibility (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed