The FS 2.488G-TX/1.244G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON OLT Small Form-factor Pluggable (SFP) transceiver provides an asymmetric 1.244Gbps upstream and 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with SFF-8472, ITU-T G.984.2 and RoHS.
Click to open expanded view
GPON OLT SFP 1490nm-TX/1310nm-RX 2.488G-TX/1.244G-RX Class C+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)
FS 2.488G-TX/1.244G-RX GPON OLT Class C+ Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)
ITU-T G.984.2
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Data Rate | 2.488G-TX 1.244G-RX | 2.488G-TX 1.244G-RX | 2.488G-TX 1.244G-RX | 2.488G-TX 1.244G-RX | 2.488G-TX 1.244G-RX | 2.488G-TX 1.244G-RX |
wavelength | 1490nm-TX 1310nm-RX | 1490nm-TX 1310nm-RX | 1490nm-TX 1310nm-RX | 1490nm-TX 1310nm-RX | 1490nm-TX 1310nm-RX | 1490nm-TX 1310nm-RX |
Connector | SC/UPC | SC/UPC | SC/UPC | SC/UPC | SC/UPC | SC/UPC |
Tx Power | 3~7dBm | 1.5~5 dBm | 3~7dBm | 1.5~5 dBm | 4.5~8dBm | 6~9 dBm |
Rx Power | ~32dBm~-12dBm | -28~-8 dBm | ~32dBm~-12dBm | -28~-8 dBm | -33~-12dBm | -35~-15 dBm |
Class | C+ | B+ | C+ | B+ | C++ | D |
Power Consumption | <1.5W | <1.5W | <1.5W | <1.5W | <1.5W | <2W |
Operating Temperature | -40~85°C (-40~185°F) | 0~70°C (32~158°F) | 0~70°C (32~158°F) | -40~85°C (-40~185°F) | -40~85°C (-40~185°F) | -40~85°C (-40~185°F) |
FS 2.488G-TX/1.244G-RX GPON OLT Class C+ Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)
The FS 2.488G-TX/1.244G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON OLT Small Form-factor Pluggable (SFP) transceiver provides an asymmetric 1.244Gbps upstream and 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with SFF-8472, ITU-T G.984.2 and RoHS.
ITU-T G.984.2
Quality Testing Program
Quality Testing Program
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Data Rate | 2.488G-TX 1.244G-RX | 2.488G-TX 1.244G-RX | 2.488G-TX 1.244G-RX | 2.488G-TX 1.244G-RX | 2.488G-TX 1.244G-RX | 2.488G-TX 1.244G-RX |
wavelength | 1490nm-TX 1310nm-RX | 1490nm-TX 1310nm-RX | 1490nm-TX 1310nm-RX | 1490nm-TX 1310nm-RX | 1490nm-TX 1310nm-RX | 1490nm-TX 1310nm-RX |
Connector | SC/UPC | SC/UPC | SC/UPC | SC/UPC | SC/UPC | SC/UPC |
Tx Power | 3~7dBm | 1.5~5 dBm | 3~7dBm | 1.5~5 dBm | 4.5~8dBm | 6~9 dBm |
Rx Power | ~32dBm~-12dBm | -28~-8 dBm | ~32dBm~-12dBm | -28~-8 dBm | -33~-12dBm | -35~-15 dBm |
Class | C+ | B+ | C+ | B+ | C++ | D |
Power Consumption | <1.5W | <1.5W | <1.5W | <1.5W | <1.5W | <2W |
Operating Temperature | -40~85°C (-40~185°F) | 0~70°C (32~158°F) | 0~70°C (32~158°F) | -40~85°C (-40~185°F) | -40~85°C (-40~185°F) | -40~85°C (-40~185°F) |
Questions & Answers
Customer Reviews
Resources
70,21 € (Incl. VAT)