FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-400G-4Q4xNAO02.
This picture is about QDD-400G-4Q4xNAO02.
This picture is about QDD-400G-4Q4xNAO02.
This picture is about QDD-400G-4Q4xNAO02.
This picture is about QDD-400G-4Q4xNAO02.
This picture is about QDD-400G-4Q4xNAO02.
This picture is about QDD-400G-4Q4xNAO02.
This picture is about QDD-400G-4Q4xNAO02.
This picture is about QDD-400G-4Q4xNAO02.
This picture is about QDD-400G-4Q4xNAO02.

2m (7ft) Generic Compatible 400G QSFP-DD to 4 x 100G QSFP28 Active Optical Breakout Cable

#204141
#204141

≤12W 30mm Fiber PAM4

1.925,42 € (Incl. VAT)
FS P/N: QDD-400G-4Q4xNAO02
0 Sold
0 Review
0 Question
Pre-order, Ship by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 400G QSFP-DD to 4x 100G QSFP28 AOC Cable (2-meter, Active, QSFP-DD to 4x QSFP28)

The 400G QSFP-DD to 4x 100G QSFP28 breakout active optical cables are designed for use in 400 Gigabit Ethernet links over OM3 multimode fibers, each operating at data rates of up to 53.125Gbps per channel for QSFP- DD by PAM4 modulation and 25.78128Gb/s per channel for QSFP28 with FEC support. This breakout cable is compliant with IEEE 802.3cd, CMIS Rev. 4.0, SFF-8679, SFF-8661, and SFF-8636. Thin and lightweight AOC cables simplify cable management, enabling an efficient system airflow, which is critical in high-density racks. It is used extensively in cloud and supercomputers due to its low cost, high-value proposition, and increased reliability.


Note: The FS P/N is changed from QDD-4Q28AO02 to QDD-400G-4Q4xNAO02, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-4Q4xNAO02
Vendor Name
FS
Form Factor
QSFP-DD to 4x QSFP28
Max Data Rate
400Gbps
Cable Length
2m (7ft)
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VCSEL
Receiver Type
PIN
Power Consumption
QSFP-DD <12W, QSFP28 <3.5W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
8x 50G-PAM4, 4x 25G-NRZ
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, CMIS Rev. 4.0, SFF-8679, SFF-8661, SFF-8636
Host FEC
Pre-FEC BER 2.4E-4(PAM4), Pre-FEC BER 5E-5(NRZ), Post-FEC BER 1E-12
Application
400G to 4x 100G Ethernet
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

400G to 4x 100G
View products

Features

Low Power Consumption for Energy-saving
Featured with low-power and high-density, the AOC cable can reduce energy consumption and save energy costs.
<12W Per End
Lower Power Consumption
Lighter in Weight
Compared with DAC
30mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested in the targeted switch environment to guarantee flawless operations.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time compatibility requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.
Specifications

Generic Compatible 400G QSFP-DD to 4x 100G QSFP28 AOC Cable (2-meter, Active, QSFP-DD to 4x QSFP28)

The 400G QSFP-DD to 4x 100G QSFP28 breakout active optical cables are designed for use in 400 Gigabit Ethernet links over OM3 multimode fibers, each operating at data rates of up to 53.125Gbps per channel for QSFP- DD by PAM4 modulation and 25.78128Gb/s per channel for QSFP28 with FEC support. This breakout cable is compliant with IEEE 802.3cd, CMIS Rev. 4.0, SFF-8679, SFF-8661, and SFF-8636. Thin and lightweight AOC cables simplify cable management, enabling an efficient system airflow, which is critical in high-density racks. It is used extensively in cloud and supercomputers due to its low cost, high-value proposition, and increased reliability.


Note: The FS P/N is changed from QDD-4Q28AO02 to QDD-400G-4Q4xNAO02, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-400G-4Q4xNAO02
Vendor Name
FS
Form Factor
QSFP-DD to 4x QSFP28
Max Data Rate
400Gbps
Cable Length
2m (7ft)
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VCSEL
Receiver Type
PIN
Power Consumption
QSFP-DD <12W, QSFP28 <3.5W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
8x 50G-PAM4, 4x 25G-NRZ
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, CMIS Rev. 4.0, SFF-8679, SFF-8661, SFF-8636
Host FEC
Pre-FEC BER 2.4E-4(PAM4), Pre-FEC BER 5E-5(NRZ), Post-FEC BER 1E-12
Application
400G to 4x 100G Ethernet
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
400G to 4x 100G
View products
Features
Low Power Consumption for Energy-saving
Featured with low-power and high-density, the AOC cable can reduce energy consumption and save energy costs.
<12W Per End
Lower Power Consumption
Lighter in Weight
Compared with DAC
30mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested in the targeted switch environment to guarantee flawless operations.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time compatibility requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.

Questions & Answers

Customer Reviews

Resources

1.925,42 € (Incl. VAT)

Pre-order