FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about XGG-SFP-C+L-I.
This picture is about XGG-SFP-C+L-I.
This picture is about XGG-SFP-C+L-I.
This picture is about XGG-SFP-C+L-I.
This picture is about XGG-SFP-C+L-I.
This picture is about XGG-SFP-C+L-I.
This picture is about XGG-SFP-C+L-I.
This picture is about XGG-SFP-C+L-I.
This picture is about XGG-SFP-C+L-I.
This picture is about XGG-SFP-C+L-I.

Generic Compatible XG-PON&GPON Combo OLT SFP+ 1577nm-TX/1270nm-RX and 1490nm-TX/1310nm-RX Class C+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)

#194902
#194902
308,21 € (Incl. VAT)
FS P/N: XGG-SFP-C+L-I
3 Sold
2 Reviews
2 Questions
Pre-order, Ship by 08 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Generic Compatible 9.953G-TX/2.488G-RX and 2.488G-TX/1.244G-RX XG-PON&GPON Combo OLT Class C+ Transceiver Module (SMF, 1577nm-Tx/1270nm-Rx and 1490nm-Tx/1310nm-Rx, 20km, SC/UPC, Industrial, DDM)

The Generic compatible 9.953G-TX/2.488G-RX and 2.488G-TX/1.244G-RX transceiver module is specifically designed for 10-Gigabit-capable Passive Optical Network (XGPON&GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGPON Combo OLT Small Form-Factor Pluggable Plus (SFP+) transceiver provides an asymmetric 2.488Gbps & 1.244Gbps upstream and 9.953Gbps & 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.5, ITU-T G.987.2, ITU-T G.984.2 and SFP+ MSA.

Specifications
Part Number
XGG-SFP-C+L-I
Vendor Name
FS
Form Factor
SFP+
Cabel Rate
9.953G-Tx/2.488G-Rx
2.488G-Tx/1.244G-Rx
Wavelength
1577nm-Tx/1270nm-Rx
1490nm-Tx/1310nm-Rx
Max Cable Distance
20km
Connector
SC/UPC
Media
SMF
Transmitter Type
EML+DFB
Receiver Type
APD
TX Power
5~9dBm (9.953G)
3~7dBm (2.488G)
RX Power
-30.5~-10dBm (2.488G)
-32~-12dBm (1.244G)
Class
C+
Max Link Budget
32dB
Number of Pins
22PIN
Receiver Sensitivity
≥-30.5dBm (2.488G)
≥-32dBm (1.244G)
Power Consumption
3.5W (Typical)
Extinction Ratio
8.2dB
Operating Temperature
-40~85℃ (-40 to 185°F)
DDM/DOM
Supported
Application
FTTx, XG-PON Access Network,GPON Access Network
Protocols
ITU-T G.984.5, ITU-T G.987.2,
TU-T G.984.2, SFP+ MSA

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Specifications

Generic Compatible 9.953G-TX/2.488G-RX and 2.488G-TX/1.244G-RX XG-PON&GPON Combo OLT Class C+ Transceiver Module (SMF, 1577nm-Tx/1270nm-Rx and 1490nm-Tx/1310nm-Rx, 20km, SC/UPC, Industrial, DDM)

The Generic compatible 9.953G-TX/2.488G-RX and 2.488G-TX/1.244G-RX transceiver module is specifically designed for 10-Gigabit-capable Passive Optical Network (XGPON&GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGPON Combo OLT Small Form-Factor Pluggable Plus (SFP+) transceiver provides an asymmetric 2.488Gbps & 1.244Gbps upstream and 9.953Gbps & 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.5, ITU-T G.987.2, ITU-T G.984.2 and SFP+ MSA.

Specifications
Part Number
XGG-SFP-C+L-I
Vendor Name
FS
Form Factor
SFP+
Cabel Rate
9.953G-Tx/2.488G-Rx
2.488G-Tx/1.244G-Rx
Wavelength
1577nm-Tx/1270nm-Rx
1490nm-Tx/1310nm-Rx
Max Cable Distance
20km
Connector
SC/UPC
Media
SMF
Transmitter Type
EML+DFB
Receiver Type
APD
TX Power
5~9dBm (9.953G)
3~7dBm (2.488G)
RX Power
-30.5~-10dBm (2.488G)
-32~-12dBm (1.244G)
Class
C+
Max Link Budget
32dB
Number of Pins
22PIN
Receiver Sensitivity
≥-30.5dBm (2.488G)
≥-32dBm (1.244G)
Power Consumption
3.5W (Typical)
Extinction Ratio
8.2dB
Operating Temperature
-40~85℃ (-40 to 185°F)
DDM/DOM
Supported
Application
FTTx, XG-PON Access Network,GPON Access Network
Protocols
ITU-T G.984.5, ITU-T G.987.2,
TU-T G.984.2, SFP+ MSA

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Tailored Excellence with TO-Can Package

Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.

Point-to-multipoint, Flexible Networking

In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.

Questions & Answers

Customer Reviews

Resources

308,21 € (Incl. VAT)

Pre-order