The Generic compatible 1.244G-TX/2.488G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON ONU Small Form-factor Pluggable (SFP) transceiver provides an asymmetric 2.488Gbps upstream and 1.244Gbps downstream data rate, reaching a link up to 20km via an SC/APC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.2, IEC-60825 and SFP MSA.
Click to open expanded view
Generic Compatible GPON ONU SFP 1310nm-TX/1490nm-RX 1.244G-TX/2.488G-RX Class C+ 20km DOM Simplex SC/APC SMF Optical Transceiver Module (Industrial)
Generic Compatible 1.244G-TX/2.488G-RX GPON ONU Class C+ Transceiver Module (SMF, 1310nm-TX/1490nm-RX, 20km, SC/APC, Industrial, DDM)
ITU-T G.984.2
IEC-60825
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Form Factor | SFP | SFP |
Class | C+ | B+ |
Data Rate | 1.244G-TX/2.488G-RX | 1.244G-TX/2.488G-RX |
Wavelength | 1310nm-TX/1490nm-RX | 1310nm-TX/1490nm-RX |
Connector | SC/APC Simplex | SC/APC Simplex |
Powerbudget | 30.5dBm | 27.5dBm |
Receiver Sensitivity | ≥-30dBm | ≥-27dBm |
Power Consumption | ≤1W | ≤1W |
Application | FTTx, GPON Access network | FTTx, GPON Access network |
Generic Compatible 1.244G-TX/2.488G-RX GPON ONU Class C+ Transceiver Module (SMF, 1310nm-TX/1490nm-RX, 20km, SC/APC, Industrial, DDM)
The Generic compatible 1.244G-TX/2.488G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON ONU Small Form-factor Pluggable (SFP) transceiver provides an asymmetric 2.488Gbps upstream and 1.244Gbps downstream data rate, reaching a link up to 20km via an SC/APC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.2, IEC-60825 and SFP MSA.
ITU-T G.984.2
IEC-60825
Quality Testing Program
Quality Testing Program
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Form Factor | SFP | SFP |
Class | C+ | B+ |
Data Rate | 1.244G-TX/2.488G-RX | 1.244G-TX/2.488G-RX |
Wavelength | 1310nm-TX/1490nm-RX | 1310nm-TX/1490nm-RX |
Connector | SC/APC Simplex | SC/APC Simplex |
Powerbudget | 30.5dBm | 27.5dBm |
Receiver Sensitivity | ≥-30dBm | ≥-27dBm |
Power Consumption | ≤1W | ≤1W |
Application | FTTx, GPON Access network | FTTx, GPON Access network |
Questions & Answers
Customer Reviews
Resources
41,65 € (Incl. VAT)