FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about Q28-2Q28AO07.
This picture is about Q28-2Q28AO07.
This picture is about Q28-2Q28AO07.
This picture is about Q28-2Q28AO07.
This picture is about Q28-2Q28AO07.
This picture is about Q28-2Q28AO07.
This picture is about Q28-2Q28AO07.
This picture is about Q28-2Q28AO07.
This picture is about Q28-2Q28AO07.
This picture is about Q28-2Q28AO07.

7m (23ft) HW Compatible 100G QSFP28 to 2x50G QSFP28 Active Optical Breakout Cable

#191879
#191879

<2.2W 30mm Fiber

278,00 € (Excl. VAT)
FS P/N: Q28-2Q28AO07
330,82 € (Incl. VAT)
FS P/N: Q28-2Q28AO07
0 Sold
4 Reviews
0 Question
3 in Global Warehouse, Get it by 24 May, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

HW Compatible 100G QSFP28 to 2x50G QSFP28 AOC Cable (7-meter, QSFP28 to QSFP28)

The 100G QSFP28 to 2x50G QSFP28 Active Optical Breakout Cable operates over Multi-Mode Fiber (MMF) and complies with SFF-8636 and hot-pluggable QSFP28 Electrical MSA standards, ensuring compatibility and reliability. It features built-in digital diagnostics monitoring (DDM) for real-time operating parameter access.
This cable provides a highly cost-effective Ethernet connectivity solution for interconnecting devices with 100G QSFP28 ports and 50G QSFP28 ports in data centers, High Performance Computing(HPC), and Switches/Routers/Server/Storage racks, including adjacent racks, for short distances.

Specifications
Part Number
Q28-2Q28AO07
Vendor Name
FS
Form Factor
QSFP28 to QSFP28
Max Data Rate
100Gbps
Cable Length
7m (23ft)
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
100G:<2.2W
50G:<1.5W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
NRZ
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 Electrical MSA, SFF-8636, SFF-8665
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers. 

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

Scenario 1
View products

Features

100G Connectivity for Data Center
Featured with 1.65W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Cable Type
Active Optical Cable
Active Optical Cable
Active Direct Attach Copper
Passive Direct Attach Copper
Passive Direct Attach Copper
Data Rate
100G to 2x50G
100G to 4x25G
100G to 4x25G
100G to 2x50G
100G to 4x25G
Connector Type
QSFP28 to QSFP28
QSFP28 to SFP28
QSFP28 to SFP28
QSFP28 to QSFP28
QSFP28 to SFP28
Power Consumption
<1.65W
<3.5W
<1.8W
<0.5W
<0.5W
Cable Length
1-100m (3ft-328ft)
1-50m (3ft-164ft)
1-9m (3ft-29ft)
0.5-5m (2ft-16ft)
0.5-5m (2ft-16ft)
Wire AWG
26-30AWG
26-30AWG
26-30AWG
Minimum Bend Radius
30mm
7.5mm
33-44.5mm
26-34mm
25-40mm
Media
Optic Fiber
Optic Fiber
Copper
Copper
Copper
Jacket Material
OFNP
OFNP
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Specifications

HW Compatible 100G QSFP28 to 2x50G QSFP28 AOC Cable (7-meter, QSFP28 to QSFP28)

The 100G QSFP28 to 2x50G QSFP28 Active Optical Breakout Cable operates over Multi-Mode Fiber (MMF) and complies with SFF-8636 and hot-pluggable QSFP28 Electrical MSA standards, ensuring compatibility and reliability. It features built-in digital diagnostics monitoring (DDM) for real-time operating parameter access.
This cable provides a highly cost-effective Ethernet connectivity solution for interconnecting devices with 100G QSFP28 ports and 50G QSFP28 ports in data centers, High Performance Computing(HPC), and Switches/Routers/Server/Storage racks, including adjacent racks, for short distances.

Specifications
Part Number
Q28-2Q28AO07
Vendor Name
FS
Form Factor
QSFP28 to QSFP28
Max Data Rate
100Gbps
Cable Length
7m (23ft)
Cable Type
OM3
Wavelength
850nm
Minimum Bend Radius
30mm
Transmitter Type
VSCEL
Receiver Type
PIN
Power Consumption
100G:<2.2W
50G:<1.5W
Jacket Material
OFNP
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Modulation Format
NRZ
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 Electrical MSA, SFF-8636, SFF-8665
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers. 

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
View products
Features
100G Connectivity for Data Center
Featured with 1.65W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Cable Type
Active Optical Cable
Active Optical Cable
Active Direct Attach Copper
Passive Direct Attach Copper
Passive Direct Attach Copper
Data Rate
100G to 2x50G
100G to 4x25G
100G to 4x25G
100G to 2x50G
100G to 4x25G
Connector Type
QSFP28 to QSFP28
QSFP28 to SFP28
QSFP28 to SFP28
QSFP28 to QSFP28
QSFP28 to SFP28
Power Consumption
<1.65W
<3.5W
<1.8W
<0.5W
<0.5W
Cable Length
1-100m (3ft-328ft)
1-50m (3ft-164ft)
1-9m (3ft-29ft)
0.5-5m (2ft-16ft)
0.5-5m (2ft-16ft)
Wire AWG
26-30AWG
26-30AWG
26-30AWG
Minimum Bend Radius
30mm
7.5mm
33-44.5mm
26-34mm
25-40mm
Media
Optic Fiber
Optic Fiber
Copper
Copper
Copper
Jacket Material
OFNP
OFNP
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)

Questions & Answers

Customer Reviews

Resources

278,00 € (Excl. VAT)

330,82 € (Incl. VAT)

3 in Global Warehouse