FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about AD-FCA-FCA-SM-SX-FS.
This picture is about AD-FCA-FCA-SM-SX-FS.
This picture is about AD-FCA-FCA-SM-SX-FS.
This picture is about AD-FCA-FCA-SM-SX-FS.
This picture is about AD-FCA-FCA-SM-SX-FS.
This picture is about AD-FCA-FCA-SM-SX-FS.
This picture is about AD-FCA-FCA-SM-SX-FS.
This picture is about AD-FCA-FCA-SM-SX-FS.
This picture is about AD-FCA-FCA-SM-SX-FS.
This picture is about AD-FCA-FCA-SM-SX-FS.

FC/APC to FC/APC Simplex OS2 Single Mode Metal Small D Fiber Optic Adapter/Coupler without Flange (10pcs/pack)

#191315
#191315

Ni-Plated Copper Zirconia Sleeve ≤0.2dB

19,04 € (Incl. VAT)
FS P/N: AD-FCA-FCA-SM-SX-FS
790 Sold
0 Review
0 Question
53 in DE Warehouse, Get it by 05 Jun, 2024
98 in Global Warehouse, Get it by 14 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

FC/APC to FC/APC Singlemode Simplex Small D Fiber Adapter, Female to Female, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
FC-FC
Body Style
Simplex
Polish Type
APC
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.2dB
Durability
500 times
Mounting Type
Reduced Flanged
Alignment Sleeve Material
Ceramic
Package Quantity
10pcs
RoHS Compliancy Status
Compliant
Flammability Rate
UL 94V-0
Working Temperature
-25 to 70°C (-13 to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

Protective Dust Cap

Prevent the adapter from dust and keep it clean.

Refined Ceramic Sleeve

Ensure the maximum connection between fiber jumpers.

One-piece Design

Make the adapter no risk of separation and rupture.

Nickel-plated Copper Protects the Metal from Corrosion

The adapter is made of machining, its structure is more sturdy with high hardness and precision.

Application for Optical Fiber Connection
The adapter can widely used in server rack, patch panel, optical distribution
frame (ODF), CATV, optical fiber broadband access network, etc.
Optical Distribution Frame
FTTH Network Connection
CATV/CCTV Connection
Local Area Network
Specifications

FC/APC to FC/APC Singlemode Simplex Small D Fiber Adapter, Female to Female, 0.2dB Insertion Loss

A fiber optic adapter, sometimes also called a coupler, is a small device designed to terminate or link the fiber optic cables or fiber optic connectors between two fiber optic lines.

By linking two connectors precisely, fiber optic adapters allow the light sources to be transmitted at most and lower the loss as much as possible. At the same time, fiber optic adapters have the merits of low insertion loss, good interchangeability and reproducibility. FS supplies a wide range of mating sleeves and hybrid adapters, including special male to female hybrid fiber optic adapters.

Specifications
Connector Type
FC-FC
Body Style
Simplex
Polish Type
APC
Fiber Mode
OS2 9/125μm
Insertion Loss
≤0.2dB
Durability
500 times
Mounting Type
Reduced Flanged
Alignment Sleeve Material
Ceramic
Package Quantity
10pcs
RoHS Compliancy Status
Compliant
Flammability Rate
UL 94V-0
Working Temperature
-25 to 70°C (-13 to 158℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Extending Fiber Connection with Adapters

With high-precision components and tool-less design, the adapters allow two devices to communicate from a distance through a direct connection with the fiber optic line.

Protective Dust Cap

Prevent the adapter from dust and keep it clean.

Refined Ceramic Sleeve

Ensure the maximum connection between fiber jumpers.

One-piece Design

Make the adapter no risk of separation and rupture.

Nickel-plated Copper Protects the Metal from Corrosion

The adapter is made of machining, its structure is more sturdy with high hardness and precision.

Application for Optical Fiber Connection
The adapter can widely used in server rack, patch panel, optical distribution
frame (ODF), CATV, optical fiber broadband access network, etc.
Optical Distribution Frame
FTTH Network Connection
CATV/CCTV Connection
Local Area Network

Questions & Answers

Customer Reviews

Resources

19,04 € (Incl. VAT)

53 in DE Warehouse
98 in Global Warehouse