The QSFP-100G-LB loopback module is a 100Gbps Quad Small Form Factor Pluggable QSFP28 loopback module for testing QSFP28 transceiver ports on host/system boards. By substituting a full-featured QSFP28 transceiver, the electrical loopback provides a cost effective method for QSFP28 port testing.
Note: The FS P/N is changed from Q28-LB to QSFP-LOOP-100G, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Generic Compatible QSFP28 100G Passive Loopback Testing Module
Hot #190734
Hot #190734
45,00 € (Excl. VAT)
FS P/N: QSFP-LOOP-100G53,55 € (Incl. VAT)
FS P/N: QSFP-LOOP-100G
86 Sold
6 Reviews
0 Question
Transceiver Models:
182 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources
Generic Compatible 100G QSFP28 Passive Loopback Testing Module
Specifications
Part Number
QSFP-LOOP-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
112Gbps
Attenuation
0dB
Power Consumption
0W
DDM/DOM
Supported
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant,SONET, SDH, Gigabit Ethernet, Fiber Channel
Application
QSFP28 Port Testing, Board Level System Testing
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100G QSFP28 Loopback Module for Testing
This low-profile passive QSFP28 100G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB, consuming no more than 0.0 Watts of power during the testing process.
Power Consumption
0W
Attenuation
0dB
Max Data Rate
112Gbps
Make Port Testing Easier and More Efficient
Compared with traditional loopback testing where modules are connected to jumpers, loopback modules are simpler and more efficient in port testing, allowing you to check port operating status by simply plugging in the switch.
Specifications
Generic Compatible 100G QSFP28 Passive Loopback Testing Module
The QSFP-100G-LB loopback module is a 100Gbps Quad Small Form Factor Pluggable QSFP28 loopback module for testing QSFP28 transceiver ports on host/system boards. By substituting a full-featured QSFP28 transceiver, the electrical loopback provides a cost effective method for QSFP28 port testing.
Note: The FS P/N is changed from Q28-LB to QSFP-LOOP-100G, but the product is the same. Only the FS P/N has been changed.
Specifications
Part Number
QSFP-LOOP-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
112Gbps
Attenuation
0dB
Power Consumption
0W
DDM/DOM
Supported
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant,SONET, SDH, Gigabit Ethernet, Fiber Channel
Application
QSFP28 Port Testing, Board Level System Testing
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100G QSFP28 Loopback Module for Testing
This low-profile passive QSFP28 100G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB, consuming no more than 0.0 Watts of power during the testing process.
Power Consumption
0W
Attenuation
0dB
Max Data Rate
112Gbps
Make Port Testing Easier and More Efficient
Compared with traditional loopback testing where modules are connected to jumpers, loopback modules are simpler and more efficient in port testing, allowing you to check port operating status by simply plugging in the switch.
Questions & Answers
Customer Reviews
Resources
45,00 € (Excl. VAT)
53,55 € (Incl. VAT)
182 in Global Warehouse