The Cisco Compatible SFP28 Industrial Active Optical Cable is a direct-attach fiber with SFP28 connectors. This AOC is compliant with the SFP28 MSA IEEE 802.3by 25GBASE-SR standards. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 25Gbps connections within racks and across adjacent racks.
![20m (66ft) Cisco Compatible 25G SFP28 Industrial Active Optical Cable This picture is about S28-AO20-I.](https://resource.fs.com/mall/mainImg/202212261115346ebeo4.jpg)
Click to open expanded view
![20m (66ft) Cisco Compatible 25G SFP28 Industrial Active Optical Cable This picture is about S28-AO20-I.](https://resource.fs.com/mall/mainImg/60x60/202212261115346ebeo4.jpg)
![20m (66ft) Cisco Compatible 25G SFP28 Industrial Active Optical Cable This picture is about S28-AO20-I.](https://resource.fs.com/mall/mainImg/60x60/20230718114729ooeeka.jpg)
![20m (66ft) Cisco Compatible 25G SFP28 Industrial Active Optical Cable This picture is about S28-AO20-I.](https://resource.fs.com/mall/mainImg/60x60/20221226111537im6eho.jpg)
![20m (66ft) Cisco Compatible 25G SFP28 Industrial Active Optical Cable This picture is about S28-AO20-I.](https://resource.fs.com/mall/mainImg/60x60/20221226111539hq46sh.jpg)
![20m (66ft) Cisco Compatible 25G SFP28 Industrial Active Optical Cable This picture is about S28-AO20-I.](https://resource.fs.com/mall/mainImg/60x60/20221226111607inet7w.jpg)
20m (66ft) Cisco Compatible 25G SFP28 Industrial Active Optical Cable
#189957
#189957
143,99 € (Incl. VAT)
FS P/N: S28-AO20-I
0 Sold
0 Review
0 Question
Length:
Pre-order, Ship by 26 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
25G SFP28 Industrial AOC (20-meter, SFP28 to SFP28)
Specifications
Part Number
S28-AO20-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78125Gbps
Wavelength
850nm
Cable Type
OM3
Minimum Bend Radius
30mm
Cable Length
20m(66ft)
Power Consumption
< 1W
Jacket Material
OFNP
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP28 MSA,IEEE 802.3by 25GBASE-SR
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230802150939kvs3ce.jpeg)
Features
25G AOC Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Used in Spine-Leaf Architecture, Achieve Larger Network Scale
![](https://resource.fs.com/mall/fs_scene_images/20230721122934wjgv8d.jpg)
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/2023080218273531q568.jpg)
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed