FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about BC45-DIY.
This picture is about BC45-DIY.
This picture is about BC45-DIY.
This picture is about BC45-DIY.
This picture is about BC45-DIY.
This picture is about BC45-DIY.
This picture is about BC45-DIY.
This picture is about BC45-DIY.
This picture is about BC45-DIY.
This picture is about BC45-DIY.

DIY RJ45 Strain Relief Boots, 5.5-7.5 mm OD for Cat5e/Cat6/Cat6a/Cat7/Cat8 Ethernet Cables, Blue, 50PCS/Pack

#189746
#189746

Cat5e-Cat8 Laptop PC Server Router

9,00 € (Excl. VAT)
FS P/N: BC45-DIY
10,71 € (Incl. VAT)
FS P/N: BC45-DIY
7 Sold
0 Review
0 Question
113 in Global Warehouse, Get it by May 17, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews

DIY RJ45 Strain Relief Boots, 5.5-7.5 mm OD for Cat5e/Cat6/Cat6a/Cat7/Cat8 Ethernet Cables, Blue, 50PCS/Pack

DIY strain relief boots are suitable for all copper cables with an outside diameter of 5.5 mm to 7.5 mm. Just one boot, for all cables. No need to worry about the compatibility of the boot and the cables. These DIY strain relief boots are necessities that can protect the network cable connectors you make. The PVC strain relief boots disperse the force and prevent the end of Ethernet cables from rupturing. The boots also insulate dust for extending the RJ45 plug's lifetime.

Specifications
Connector Type
RJ-45
Cable Type
Cat5e, Cat6, Cat6a, Cat7, Cat8
Cable Outer Diameter (mm)
5.5-7.5
Compatible Devices
Laptop, PC, Server, Router
Package
50pcs/pack
Color
Blue
Housing Material
PVC
Approvals
RoHS Compliant, REACH
Length
20-36.78mm
Weight
109.3g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Can Be Cut to Fit Cables of Various Diameters

DIY RJ45 strain relief boots are suitable for copper cables with an outside diameter of 5.5-7.5 mm.

Protect the RJ45 Plug and Cable
Cooperate with the RJ45 plug and cable to use, firm without falling off.
Dust and Oxidation Resistant
Isolates dust and oxygen to extend the life of the RJ45 plugs.
Bend Resistant Design
Prevents the core from breaking during the bending process.
PVC Material
Makes the boot durable and easy to install.
Operating Instructions
Specifications

DIY RJ45 Strain Relief Boots, 5.5-7.5 mm OD for Cat5e/Cat6/Cat6a/Cat7/Cat8 Ethernet Cables, Blue, 50PCS/Pack

DIY strain relief boots are suitable for all copper cables with an outside diameter of 5.5 mm to 7.5 mm. Just one boot, for all cables. No need to worry about the compatibility of the boot and the cables. These DIY strain relief boots are necessities that can protect the network cable connectors you make. The PVC strain relief boots disperse the force and prevent the end of Ethernet cables from rupturing. The boots also insulate dust for extending the RJ45 plug's lifetime.

Specifications
Connector Type
RJ-45
Cable Type
Cat5e, Cat6, Cat6a, Cat7, Cat8
Cable Outer Diameter (mm)
5.5-7.5
Compatible Devices
Laptop, PC, Server, Router
Package
50pcs/pack
Color
Blue
Housing Material
PVC
Approvals
RoHS Compliant, REACH
Length
20-36.78mm
Weight
109.3g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Can Be Cut to Fit Cables of Various Diameters

DIY RJ45 strain relief boots are suitable for copper cables with an outside diameter of 5.5-7.5 mm.

Protect the RJ45 Plug and Cable
Cooperate with the RJ45 plug and cable to use, firm without falling off.
Dust and Oxidation Resistant
Isolates dust and oxygen to extend the life of the RJ45 plugs.
Bend Resistant Design
Prevents the core from breaking during the bending process.
PVC Material
Makes the boot durable and easy to install.
Operating Instructions

Questions & Answers

Customer Reviews

9,00 € (Excl. VAT)

10,71 € (Incl. VAT)

113 in Global Warehouse