The H3C Compatible SFP+ Industrial Active Optical Cables are direct-attach fiber assemblies with SFP+ connectors and operate over Multi-Mode Fiber (MMF). This AOC is compliant with SFF-8431 MSA compliant. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 10Gbps connections within racks and across adjacent racks.
![7m (23ft) H3C Compatible 10G SFP+ Industrial Active Optical Cable This picture is about SFPP-AO07-I.](https://resource.fs.com/mall/mainImg/20230711120419ubhkho.jpg)
Click to open expanded view
![7m (23ft) H3C Compatible 10G SFP+ Industrial Active Optical Cable This picture is about SFPP-AO07-I.](https://resource.fs.com/mall/mainImg/60x60/20230711120419ubhkho.jpg)
![7m (23ft) H3C Compatible 10G SFP+ Industrial Active Optical Cable This picture is about SFPP-AO07-I.](https://resource.fs.com/mall/mainImg/60x60/202307111204195rwcoy.jpg)
![7m (23ft) H3C Compatible 10G SFP+ Industrial Active Optical Cable This picture is about SFPP-AO07-I.](https://resource.fs.com/mall/mainImg/60x60/20230711155317brpu5m.jpg)
![7m (23ft) H3C Compatible 10G SFP+ Industrial Active Optical Cable This picture is about SFPP-AO07-I.](https://resource.fs.com/mall/mainImg/60x60/20230711120833s2436u.jpg)
![7m (23ft) H3C Compatible 10G SFP+ Industrial Active Optical Cable This picture is about SFPP-AO07-I.](https://resource.fs.com/mall/mainImg/60x60/202307111204196bolnl.jpg)
7m (23ft) H3C Compatible 10G SFP+ Industrial Active Optical Cable
#189244
#189244
77,35 € (Incl. VAT)
FS P/N: SFPP-AO07-I
0 Sold
0 Review
0 Question
Length:
Pre-order, Ship by 15 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C Compatible 10G SFP+ Industrial AOC (7-meter, SFP+ to SFP+)
Specifications
Part Number
SFPP10-AO07-I
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Supply Voltage
3.45 V
Minimum Bend Radius
30mm
Cable Length
1~300m@OM3 MMF
Wavelength
850nm
Built-in CDR
NO
Transmitter Type
VSCEL
Receiver Type
PIN
Modulation
NRZ
Bit Error Rate
1E-12
Jacket Material
OFNP
Built-in FEC
NO
Protocols
SFF-8431,10GBASE Ethernet, Fibre Channel
Operation temperature
-40 to 85°C (-40 to 185°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230712163537gnm7ln.jpg)
Features
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307121657334f721b.jpg)
Center Wavelength | 850nm | 850nm |
Minimum Bend Radius | 30mm | 7.5mm |
Transmitter Type | VCSEL | VCSEL |
Connector Type | SFP+ to SFP+ | SFP+ to SFP+ |
Cable Distance (Max.) | 1~300m@OM3 MMF | 1~300m@OM3 MMF |
Modulation | NRZ | NRZ |
Bit Error Rate | 1E-12 | 1E-15 |
Operation temperature | -40 to 85°C (-40 to 185°F) | 0 to 70°C (32 to 158°F) |
Protocols | SFF-8431,10GBASE SR Ethernet, Fibre Channel | SFF-8431,10GBASE SR Ethernet, Fibre Channel |
Application | 10 Gigabit Industrial Ethernet | 10 Gigabit Ethernet |
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed