Ericsson compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8472 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable for 10G Ethernet and 10G SONET/SDH applications.
![Ericsson Compatible SFP+ 10G CWDM 1290nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about CWDM-SFP10G-40-I.](https://resource.fs.com/mall/mainImg/20230616153238nxjm9h.jpg)
Click to open expanded view
![Ericsson Compatible SFP+ 10G CWDM 1290nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about CWDM-SFP10G-40-I.](https://resource.fs.com/mall/mainImg/60x60/20230616153238nxjm9h.jpg)
![Ericsson Compatible SFP+ 10G CWDM 1290nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about CWDM-SFP10G-40-I.](https://resource.fs.com/mall/mainImg/60x60/202306161532446m7m58.jpg)
![Ericsson Compatible SFP+ 10G CWDM 1290nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial) This picture is about CWDM-SFP10G-40-I.](https://resource.fs.com/mall/mainImg/60x60/202306161532504iey52.jpg)
Ericsson Compatible SFP+ 10G CWDM 1290nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial)
#187640
#187640
284,41 € (Incl. VAT)
FS P/N: CWDM-SFP10G-40-I
6 Sold
2 Reviews
2 Questions
Pre-order, Ship by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Ericsson Compatible 10G CWDM SFP+ Transceiver Module (SMF, 1290nm, 40km, LC, Industrial, DOM)
Specifications
Part Number
CWDM-SFP10G-40-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1290nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
<-16dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP+ MSA, CPRI, eCPRI, SFF-8431, SFF-8472, RoHS
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202306141513113cczqs.jpg)
Features
Ideal for 4G Passive WDM Solution
This solution enables 4G base station expansion using color optical modules deployed directly on AAUs/RRUs and DU/BBU with one single fiber converging multi-station service. Learn more
- 40°C to 85°C I-temp
Strict industrial grade reliability tests ensure performance in harsh environments
Low Latency
Market leading ultra-low latency meets the requirements of 4G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Providing Stable 4G Wireless Connectivity
Built-in Semtech chip with analog clock-and-data recovery (CDR) design and EML laser deliver long-term reliable operation, saving maintenance costs at remote sites.
Semtech Chip
Stable Transmission
EML Laser
Reliable Network
10Gbps
Wireless CPRI
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307311546119g3ub5.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1350nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Answers
Ask a question
All (2)Matching Transceivers (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
J***e
France
June 24, 2023
very nice site and easy to order with great prices
Verified Purchase
Helpful 0
Comment 0R***t
France
June 11, 2023
Simply hoping for efficient delivery of a functional unit.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed